CAD by full part number (0)
▾
Copper Washers for fractional tube
Sealing Washers
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.
NOTE:
Dimensions for reference only, subject to change. Used to provide a seal with male or female parallel ISO threads. Please note the pressure ratings are based on taper threaded ends. The pressure rating for the BSPP ends are dependent on the type of sealing washer used.
NOTE:
Item # |
Thread |
D |
d |
H |
|---|---|---|---|---|
| M28329-CU | Thread N/A 1/8 | D N/A .71 in | d N/A .39 in | H N/A .09 in |
| M28330-CU | Thread N/A 1/4 | D N/A .87 in | d N/A .55 in | H N/A .09 in |
| M28331-CU | Thread N/A 3/8 | D N/A .94 in | d N/A .67 in | H N/A .09 in |
| M28332-CU | Thread N/A 1/2 | D N/A 1.18 in | d N/A .87 in | H N/A .10 in |
| M28334-CU | Thread N/A 3/4 | D N/A 1.38 in | d N/A 1.06 in | H N/A .09 in |
| M28336-CU | Thread N/A 1 | D N/A 1.65 in | d N/A 1.34 in | H N/A .09 in |
| M25179-CU | Thread N/A 1/8 | D N/A .32 in | d N/A .19 in | H N/A .06 in |
| M25180-CU | Thread N/A 1/4 | D N/A .44 in | d N/A .25 in | H N/A .06 in |
| M25181-CU | Thread N/A 3/8 | D N/A .57 in | d N/A .38 in | H N/A .06 in |
| M25182-CU | Thread N/A 1/2 | D N/A .72 in | d N/A .50 in | H N/A .06 in |
| M25184-CU | Thread N/A 3/4 | D N/A .94 in | d N/A .72 in | H N/A .06 in |
| M25186-CU | Thread N/A 1 | D N/A 1.18 in | d N/A .97 in | H N/A .09 in |