CAD by full part number (0) ▾
  • Cart is empty
Parker’s MARSA series (Soft Seat) relief valves utilize a soft seat design for reliable venting of gases at set pressures from 1,500 psi (103 bar) to 15,000 psi (1035 bar). The operating temperature range is -50ºF (-46ºC) to 400ºF (204ºF). The soft seat design provides bubble tight sealing, repeatable pop-off, and reseat. Additionally, soft seat valves provide a higher cycle life than metal seat relief valves.

These precision valves are designed for pressure gas systems, where zero leakage is critical. They are not recommended for liquid nitrogen or liquid carbon dioxide, which produce gas at cryogenic temperatures upon relief. Relief valves are designed to open proportionally to increasing pressure. Therefore, they are not recommended for applications requiring immediate full valve flow at set pressure (such as decompositions, polymerizations, etc.). Full flow of relief valve is defined at 10% over set pressure. Relief Valve Accuracy = +/-3% of Setpoint.

NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507. For 2507 Repair kits, include -2507 as suffix.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • Relief Valves are factory set - Supply Set Pressure at time of order.
  • 1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection

    Size

    Orifice Diameter

    Pressure Rating [Min]

    Pressure Rating [Max]

    Back Pressure [Max]

    A

    Repair Kits

    8MP712F-MARSA-5-SS N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .156 in N/A 1500 psi103 bar N/A 5000 psi345 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARSA-5K
    8MP712F-MARSA-10-SS N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .156 in N/A 5000 psi345 bar N/A 10000 psi690 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARSA-10K
    8MP712F-MARSA-15-SS N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .156 in N/A 10000 psi690 bar N/A 15000 psi1035 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARSA-15K
    9MP712F-MARSA-5-SS N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .156 in N/A 1500 psi103 bar N/A 5000 psi345 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARSA-5K
    9MP712F-MARSA-10-SS N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .156 in N/A 5000 psi345 bar N/A 10000 psi690 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARSA-10K
    9MP712F-MARSA-15-SS N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .156 in N/A 10000 psi690 bar N/A 15000 psi1035 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARSA-15K
    8MP712F-MARSA-5-2507 N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .156 in N/A 1500 psi103 bar N/A 5000 psi345 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARSA-5K
    8MP712F-MARSA-10-2507 N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .156 in N/A 5000 psi345 bar N/A 10000 psi690 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARSA-10K-2507
    8MP712F-MARSA-15-2507 N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .156 in N/A 10000 psi690 bar N/A 15000 psi1035 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARSA-15K-2507
    9MP712F-MARSA-5-2507 N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .156 in N/A 1500 psi103 bar N/A 5000 psi345 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARSA-5K-2507
    9MP712F-MARSA-10-2507 N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .156 in N/A 5000 psi345 bar N/A 10000 psi690 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARSA-10K-2507
    9MP712F-MARSA-15-2507 N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .156 in N/A 10000 psi690 bar N/A 15000 psi1035 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARSA-15K-2507
    1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1