CAD Cart (0)
  • Cart is empty
Parker’s MARA series (Metal Seat) relief valves provide reliable venting of gases or liquids for set pressures from 3,000 psi (206.8 bar) minimum to 15,000 psi (1035 bar). The standard temperature range for all models is -423ºF to 400ºF (-252ºC to 204ºC). A high temperature option to 750ºF (400ºC) is also available. These precision valves are designed for pressure gas systems, cryogenic systems, petrochemical applications and other special systems.

Capable of handling air, gases, steam, vapor and liquids, they are however, not recommended for steam boiler applications nor are they ASME code stampable. Relief valves are designed to open proportionally to increasing pressure. Therefore, they are not recommended for applications requiring immediate full valve flow at set pressure (such as decompositions, polymerizations, etc.). Full flow of relief valve is defined at 10% over set pressure. Relief valve accuracy = +/-3% of setpoint.

NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507. For 2507 Repair kits, include -2507 as suffix.
  • -XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • Relief Valves are factory set - Supply Set Pressure at time of order.
  • 1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection

    Size

    Orifice Diameter

    Pressure Rating [Min]

    Pressure Rating [Max]

    Back Pressure [Max]

    A

    Repair Kits

    Quantity
    N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .188 in N/A 3000 psi207 bar N/A 5000 psi345 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARA-5K
    N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .188 in N/A 5000 psi345 bar N/A 10000 psi690 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARA-10K
    N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .188 in N/A 10000 psi690 bar N/A 15000 psi1035 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARA-15K
    N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .188 in N/A 3000 psi207 bar N/A 5000 psi345 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARA-5K
    N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .188 in N/A 5000 psi345 bar N/A 10000 psi690 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARA-10K
    N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .188 in N/A 10000 psi690 bar N/A 15000 psi1035 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARA-15K
    N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .188 in N/A 3000 psi207 bar N/A 5000 psi345 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARA-5K-2507
    N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .188 in N/A 5000 psi345 bar N/A 10000 psi690 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARA-10K-2507
    N/A MPI™ to FNPT N/A 1/2 x 3/4 N/A .188 in N/A 10000 psi690 bar N/A 15000 psi1035 bar N/A 500 psi34 bar N/A 10.62 in N/A R8MARA-15K-2507
    N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .188 in N/A 3000 psi207 bar N/A 5000 psi345 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARA-5K-2507
    N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .188 in N/A 5000 psi345 bar N/A 10000 psi690 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARA-10K-2507
    N/A MPI™ to FNPT N/A 9/16 x 3/4 N/A .188 in N/A 10000 psi690 bar N/A 15000 psi1035 bar N/A 500 psi34 bar N/A 10.62 in N/A R9MARA-15K-2507
    1 - 12 of 12 | Results Per Page | View | Unit of Measure
    1