Item # |
Tubing O.D. |
Connection |
Pressure |
Orifice |
Micron Size |
A |
B |
C |
D Hex |
Body Hex |
Cover Gland Torque |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8MP7-MAFL-35/65-SS | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 35/65 | A N/A 5.99 in | B N/A 2.69 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
8MP7-MAFL-5/10-SS | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 5/10 | A N/A 5.99 in | B N/A 2.69 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
8MP7-MAFL-10/35-SS | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 10/35 | A N/A 5.99 in | B N/A 2.69 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
9MP7-MAFL-35/65-SS | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 35/65 | A N/A 5.99 in | B N/A 2.69 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
9MP7-MAFL-5/10-SS | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 5/10 | A N/A 5.99 in | B N/A 2.69 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
9MP7-MAFL-10/35-SS | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 10/35 | A N/A 5.99 in | B N/A 2.69 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
8MP7-MAFL-35/65-2507 | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 35/65 | A N/A 5.99 in | B N/A 2.69 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
8MP7-MAFL-5/10-2507 | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 5/10 | A N/A 5.99 in | B N/A 2.69 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
8MP7-MAFL-10/35-2507 | Tubing O.D. N/A 1/2 | Connection N/A 1/2 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 10/35 | A N/A 5.99 in | B N/A 2.69 in | C N/A .69 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
9MP7-MAFL-35/65-2507 | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 35/65 | A N/A 5.99 in | B N/A 2.69 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
9MP7-MAFL-5/10-2507 | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 5/10 | A N/A 5.99 in | B N/A 2.69 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb | |
9MP7-MAFL-10/35-2507 | Tubing O.D. N/A 9/16 | Connection N/A 9/16 MPI™ | Pressure N/A 15000 psi1035 bar | Orifice N/A .250 in | Micron Size N/A 10/35 | A N/A 5.99 in | B N/A 2.69 in | C N/A .75 in | D Hex N/A 1 3/16 in | Body Hex N/A 1 3/8 in | Cover Gland Torque N/A 140 ft·lb |