Item # |
Pressure |
Connection |
Orifice |
A |
E |
F |
H |
---|---|---|---|---|---|---|---|
4MP7-MANXBI-T-SS | Pressure N/A 15000 psi | Connection N/A 1/4 MPI™ | Orifice N/A .125 in | A N/A 2.50 in | E N/A 2.84 in | F N/A 3.00 in | H N/A 5.30 in |
6MP7-MANXBI-T-SS | Pressure N/A 15000 psi | Connection N/A 3/8 MPI™ | Orifice N/A .219 in | A N/A 2.50 in | E N/A 2.84 in | F N/A 3.00 in | H N/A 5.30 in |
8MP7-MANXBI-T-SS | Pressure N/A 15000 psi | Connection N/A 1/2 MPI™ | Orifice N/A .312 in | A N/A 3.00 in | E N/A 3.88 in | F N/A 4.00 in | H N/A 6.90 in |
9MP7-MANXBI-T-SS | Pressure N/A 15000 psi | Connection N/A 9/16 MPI™ | Orifice N/A .359 in | A N/A 3.00 in | E N/A 3.88 in | F N/A 4.00 in | H N/A 6.90 in |
12MP7-MANXBI-T-SS | Pressure N/A 15000 psi | Connection N/A 3/4 MPI™ | Orifice N/A .516 in | A N/A 4.12 in | E N/A 5.00 in | F N/A 10.35 in | H N/A 8.17 in |
16MP7-MANXBI-T-SS | Pressure N/A 15000 psi | Connection N/A 1 MPI™ | Orifice N/A .688 in | A N/A 4.75 in | E N/A 6.38 in | F N/A 10.35 in | H N/A 10.37 in |
4MP7-MANXBI-T-2507 | Pressure N/A 15000 psi | Connection N/A 1/4 MPI™ | Orifice N/A .125 in | A N/A 2.50 in | E N/A 2.84 in | F N/A 3.00 in | H N/A 5.30 in |
6MP7-MANXBI-T-2507 | Pressure N/A 15000 psi | Connection N/A 3/8 MPI™ | Orifice N/A .219 in | A N/A 2.50 in | E N/A 2.84 in | F N/A 3.00 in | H N/A 5.30 in |
8MP7-MANXBI-T-2507 | Pressure N/A 15000 psi | Connection N/A 1/2 MPI™ | Orifice N/A .312 in | A N/A 3.00 in | E N/A 3.88 in | F N/A 4.00 in | H N/A 6.90 in |
9MP7-MANXBI-T-2507 | Pressure N/A 15000 psi | Connection N/A 9/16 MPI™ | Orifice N/A .359 in | A N/A 3.00 in | E N/A 3.88 in | F N/A 4.00 in | H N/A 6.90 in |
12MP7-MANXBI-T-2507 | Pressure N/A 15000 psi | Connection N/A 3/4 MPI™ | Orifice N/A .516 in | A N/A 4.12 in | E N/A 5.00 in | F N/A 10.35 in | H N/A 8.17 in |
16MP7-MANXBI-T-2507 | Pressure N/A 15000 psi | Connection N/A 1 MPI™ | Orifice N/A .688 in | A N/A 4.75 in | E N/A 6.38 in | F N/A 10.35 in | H N/A 10.37 in |