CAD Cart (0)
  • Cart is empty
NOTE:
  • For 2507 Super Duplex option, replace -SS with -2507.
  • XF Ferrules are required for 3/4" and 1" 316 SS or 2507 Super Duplex Tubing.
  • All vent connections are 1/4" NPT.
  • 1 - 8 of 8 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Pressure

    Connection

    Orifice

    A

    E

    F

    H

    Quantity
    N/A 15000 psi N/A 1/4 MPI™ N/A .093 in N/A 5.75 in N/A 2.38 in N/A 3.00 in N/A 4.89 in
    N/A 15000 psi N/A 3/8 MPI™ N/A .093 in N/A 6.00 in N/A 2.38 in N/A 3.00 in N/A 4.89 in
    N/A 15000 psi N/A 1/2 MPI™ N/A .093 in N/A 7.50 in N/A 3.58 in N/A 4.00 in N/A 6.63 in
    N/A 15000 psi N/A 9/16 MPI™ N/A .093 in N/A 7.50 in N/A 3.58 in N/A 4.00 in N/A 6.63 in
    N/A 15000 psi N/A 1/4 MPI™ N/A .093 in N/A 5.75 in N/A 2.38 in N/A 3.00 in N/A 4.89 in
    N/A 15000 psi N/A 3/8 MPI™ N/A .093 in N/A 6.00 in N/A 2.38 in N/A 3.00 in N/A 4.89 in
    N/A 15000 psi N/A 1/2 MPI™ N/A .093 in N/A 7.50 in N/A 3.58 in N/A 4.00 in N/A 6.63 in
    N/A 15000 psi N/A 9/16 MPI™ N/A .093 in N/A 7.50 in N/A 3.58 in N/A 4.00 in N/A 6.63 in
    1 - 8 of 8 | Results Per Page | View | Unit of Measure
    1