CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Bulkhead hole approximately 1/64" (0.015") larger than R Thread major diameter.
  • Dimensions in inches are for reference only, subject to change.
  • 1 - 16 of 16 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    MPI™ Size

    A

    D

    H Max.

    R Thread

    T

    W HEX

    Working MAWP Pressure

    -XF Option

    4-4 WBMP7-SS N/A MPI™ x MPI™ N/A 1/4 x 1/4 N/A 2.88 in N/A 1.88 in N/A .88 in N/A 3/4-20 N/A .50 in N/A 1 in N/A 15000 psig N/A
    6-6 WBMP7-SS N/A MPI™ x MPI™ N/A 3/8 x 3/8 N/A 3.44 in N/A 2.19 in N/A 1.07 in N/A 7/8-20 N/A .56 in N/A 1 1/8 in N/A 15000 psig N/A
    8-8 WBMP7-SS N/A MPI™ x MPI™ N/A 1/2 x 1/2 N/A 4.07 in N/A 2.70 in N/A 1.32 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 10000 psig N/A
    8-9 WBMP7-SS N/A MPI™ x MPI™ N/A 1/2 x 9/16 N/A 4.20 in N/A 2.70 in N/A 1.32 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 10000 psig N/A
    9-8 WBMP7-SS N/A MPI™ x MPI™ N/A 9/16 x 1/2 N/A 4.20 in N/A 2.70 in N/A 1.32 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 15000 psig N/A
    9-9 WBMP7-SS N/A MPI™ x MPI™ N/A 9/16 x 9/16 N/A 4.20 in N/A 2.70 in N/A 1.32 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 15000 psig N/A
    12-12 WBMP7-SS N/A MPI™ x MPI™ N/A 3/4 x 3/4 N/A 5.08 in N/A 3.31 in N/A 1.55 in N/A 1 7/16-18 N/A .88 in N/A 1 7/8 in N/A 15000 psig N/A 15000 psig
    16-16 WBMP7-SS N/A MPI™ x MPI™ N/A 1 x 1 N/A 6.52 in N/A 4.25 in N/A 1.99 in N/A 1 7/8-12 N/A 1.13 in N/A 2 1/2 in N/A 12500 psig N/A 15000 psig
    4-4 WBMP7-2507 N/A MPI™ x MPI™ N/A 1/4 x 1/4 N/A 2.88 in N/A 1.88 in N/A .88 in N/A 3/4-20 N/A .50 in N/A 1 in N/A 15000 psig N/A
    6-6 WBMP7-2507 N/A MPI™ x MPI™ N/A 3/8 x 3/8 N/A 3.44 in N/A 2.19 in N/A 1.07 in N/A 7/8-20 N/A .56 in N/A 1 1/8 in N/A 15000 psig N/A
    8-8 WBMP7-2507 N/A MPI™ x MPI™ N/A 1/2 x 1/2 N/A 4.07 in N/A 2.70 in N/A 1.32 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 10000 psig N/A
    8-9 WBMP7-2507 N/A MPI™ x MPI™ N/A 1/2 x 9/16 N/A 4.20 in N/A 2.70 in N/A 1.32 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 10000 psig N/A
    9-8 WBMP7-2507 N/A MPI™ x MPI™ N/A 9/16 x 1/2 N/A 4.20 in N/A 2.70 in N/A 1.32 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 15000 psig N/A
    9-9 WBMP7-2507 N/A MPI™ x MPI™ N/A 9/16 x 9/16 N/A 4.20 in N/A 2.70 in N/A 1.32 in N/A 1 1/8-20 N/A .69 in N/A 1 3/8 in N/A 15000 psig N/A
    12-12 WBMP7-2507 N/A MPI™ x MPI™ N/A 3/4 x 3/4 N/A 5.08 in N/A 3.31 in N/A 1.55 in N/A 1 7/16-18 N/A .88 in N/A 1 7/8 in N/A 15000 psig N/A 15000 psig
    16-16 WBMP7-2507 N/A MPI™ x MPI™ N/A 1 x 1 N/A 6.52 in N/A 4.25 in N/A 1.99 in N/A 1 7/8-12 N/A 1.13 in N/A 2 1/2 in N/A 12500 psig N/A 15000 psig
    1 - 16 of 16 | Results Per Page | View | Unit of Measure
    1