CAD Cart (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
Ferrules are sold in Sets and are shipped in Gang of 8 on a plastic holder.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Tube O.D.

Ferrule Sets Per Holder

MPBF Ferrule O.D.

Quantity
N/A 1/4 in N/A 8 N/A .40 in
N/A 3/8 in N/A 8 N/A .52 in
N/A 1/2 in N/A 8 N/A .72 in
N/A 9/16 in N/A 8 N/A .78 in
N/A 5/8 in N/A 8 N/A .84 in
N/A 3/4 in N/A 8 N/A .99 in
N/A 1 in N/A 8 N/A 1.30 in
N/A 3/4 in N/A 8 N/A .99 in
N/A 1 in N/A 8 N/A 1.30 in
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1