CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Dimensions in inches are for reference only, subject to change.
  • Body shape may vary with size/configuration. Consult factory for size-specific drawing.
  • 1 - 25 of 42 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    MPI™ Size #1

    MPI™ Size #2

    MPI™ Size #3

    A

    C1

    C2

    H

    L

    W Th’k

    Working MAWP Pressure

    -XF Option

    4-4-4 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 1/4 N/A 1/4 N/A 1/4 N/A 3.06 in N/A 1.53 in N/A 1.53 in N/A 1.88 in N/A 1.03 in N/A 5/8 in N/A 15000 psig N/A
    4-4-6 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 1/4 N/A 1/4 N/A 3/8 N/A 3.48 in N/A 1.74 in N/A 1.74 in N/A 2.25 in N/A 1.24 in N/A 3/4 in N/A 15000 psig N/A
    6-4-4 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 3/8 N/A 1/4 N/A 1/4 N/A 3.60 in N/A 1.86 in N/A 1.74 in N/A 2.13 in N/A 1.24 in N/A 3/4 in N/A 15000 psig N/A
    6-6-4 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 3/8 N/A 3/8 N/A 1/4 N/A 3.72 in N/A 1.86 in N/A 1.86 in N/A 2.13 in N/A 1.24 in N/A 3/4 in N/A 15000 psig N/A
    6-6-6 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 3/8 N/A 3/8 N/A 3/8 N/A 3.72 in N/A 1.86 in N/A 1.86 in N/A 2.25 in N/A 1.24 in N/A 3/4 in N/A 15000 psig N/A
    6-6-8 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 3/8 N/A 3/8 N/A 1/2 N/A 4.32 in N/A 2.16 in N/A 2.16 in N/A 2.81 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    6-6-9 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 3/8 N/A 3/8 N/A 9/16 N/A 4.45 in N/A 2.16 in N/A 2.29 in N/A 2.88 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    8-6-6 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 1/2 N/A 3/8 N/A 3/8 N/A 4.38 in N/A 2.22 in N/A 2.16 in N/A 2.75 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    8-8-6 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 1/2 N/A 1/2 N/A 3/8 N/A 4.44 in N/A 2.22 in N/A 2.22 in N/A 2.75 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    8-8-8 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 1/2 N/A 1/2 N/A 1/2 N/A 4.44 in N/A 2.22 in N/A 2.22 in N/A 2.81 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    9-6-4 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 9/16 N/A 3/8 N/A 1/4 N/A 4.45 in N/A 2.29 in N/A 2.16 in N/A 2.63 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    9-6-6 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 9/16 N/A 3/8 N/A 1/4 N/A 4.45 in N/A 2.29 in N/A 2.16 in N/A 2.75 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    9-9-4 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 9/16 N/A 9/16 N/A 1/4 N/A 4.58 in N/A 2.29 in N/A 2.29 in N/A 2.63 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    9-9-6 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 9/16 N/A 9/16 N/A 3/8 N/A 4.58 in N/A 2.29 in N/A 2.29 in N/A 2.75 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    9-9-9 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 9/16 N/A 9/16 N/A 9/16 N/A 4.58 in N/A 2.29 in N/A 2.29 in N/A 2.88 in N/A 1.54 in N/A 1 in N/A 15000 psig N/A
    10-10-10 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 5/8 N/A 5/8 N/A 5/8 N/A 5.00 in N/A 2.50 in N/A 2.50 in N/A 3.10 in N/A 1.75 in N/A 1 3/16 in N/A 15000 psig N/A
    12-12-9 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 3/4 N/A 3/4 N/A 9/16 N/A 5.64 in N/A 2.82 in N/A 2.82 in N/A 3.38 in N/A 1.94 in N/A 1 3/8 in N/A 15000 psig N/A 15000 psig
    12-12-12 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 3/4 N/A 3/4 N/A 3/4 N/A 5.64 in N/A 2.82 in N/A 2.82 in N/A 3.51 in N/A 1.94 in N/A 1 3/8 in N/A 15000 psig N/A 15000 psig
    16-16-9 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 1 N/A 1 N/A 9/16 N/A 7.26 in N/A 3.63 in N/A 3.63 in N/A 4.13 in N/A 2.50 in N/A 1 3/4 in N/A 12500 psig N/A 15000 psig
    16-16-12 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 1 N/A 1 N/A 3/4 N/A 7.26 in N/A 3.63 in N/A 3.63 in N/A 4.26 in N/A 2.50 in N/A 1 3/4 in N/A 12500 psig N/A 15000 psig
    16-16-16 JBMP7-SS N/A MPI™ x MPI™ x MPI™ N/A 1 N/A 1 N/A 1 N/A 7.26 in N/A 3.63 in N/A 3.63 in N/A 4.51 in N/A 2.50 in N/A 1 3/4 in N/A 12500 psig N/A 15000 psig
    4-4-4 JBMP7-2507 N/A MPI™ x MPI™ x MPI™ N/A 1/4 N/A 1/4 N/A 1/4 N/A 3.06 in N/A 1.53 in N/A 1.53 in N/A 1.88 in N/A 1.03 in N/A 5/8 in N/A 15000 psig N/A
    4-4-6 JBMP7-2507 N/A MPI™ x MPI™ x MPI™ N/A 1/4 N/A 1/4 N/A 3/8 N/A 3.48 in N/A 1.74 in N/A 1.74 in N/A 2.25 in N/A 1.24 in N/A 3/4 in N/A 15000 psig N/A
    6-4-4 JBMP7-2507 N/A MPI™ x MPI™ x MPI™ N/A 3/8 N/A 1/4 N/A 1/4 N/A 3.60 in N/A 1.86 in N/A 1.74 in N/A 2.13 in N/A 1.24 in N/A 3/4 in N/A 15000 psig N/A
    6-6-4 JBMP7-2507 N/A MPI™ x MPI™ x MPI™ N/A 3/8 N/A 3/8 N/A 1/4 N/A 3.72 in N/A 1.86 in N/A 1.86 in N/A 2.13 in N/A 1.24 in N/A 3/4 in N/A 15000 psig N/A
    1 - 25 of 42 | Results Per Page | View | Unit of Measure
    1 2