CAD by full part number (0)
  • Cart is empty
Parker Hannifin MPI™ connections are engineered and manufactured to be secure and gas-tight while being made manually (wrench turns) or hydraulically using a set tool. This connection has application throughout industry, including off-shore oil and gas exploration platforms, research labs, and other facilities that require operating pressures to 15,000 psi.

MPI™ Fittings are ideally suited to handle liquids, gases, or chemicals and can be used on a wide variety of tubing materials including: Instrument Grade thick-walled annealed 316 SS, 1/8th Hard (cold drawn) 316 SS MPI tubing, and 2507 Super Duplex MPI tubing. Every Parker MPI™ Fitting is supplied complete with both ferrules and compression gland nut, ready to install.

NOTE:
  • Add to the part number either -SS or -2507 depending on selected material. (Example: 16-16 FBMP7-SS)
  • Dimensions in inches are for reference only, subject to change.
  • 1 - 25 of 36 | Results Per Page | View | Unit of Measure
    1 2 

    Item #

    Connection Type

    NPT Thread

    A

    W HEX

    Working MAWP Pressure

    -XF Option

    4-2 GBMP7-SS N/A MPI™ to FNPT N/A 1/8 N/A 2.06 in N/A 13/16 in N/A 15000 psig N/A
    4-4 GBMP7-SS N/A MPI™ to FNPT N/A 1/4 N/A 2.25 in N/A 1 in N/A 15000 psig N/A
    4-6 GBMP7-SS N/A MPI™ to FNPT N/A 3/8 N/A 2.35 in N/A 1 1/8 in N/A 15000 psig N/A
    4-8 GBMP7-SS N/A MPI™ to FNPT N/A 1/2 N/A 2.58 in N/A 1 3/8 in N/A 15000 psig N/A
    6-2 GBMP7-SS N/A MPI™ to FNPT N/A 1/8 N/A 2.37 in N/A 13/16 in N/A 15000 psig N/A
    6-4 GBMP7-SS N/A MPI™ to FNPT N/A 1/4 N/A 2.56 in N/A 1 in N/A 15000 psig N/A
    6-6 GBMP7-SS N/A MPI™ to FNPT N/A 3/8 N/A 2.66 in N/A 1 1/8 in N/A 15000 psig N/A
    6-8 GBMP7-SS N/A MPI™ to FNPT N/A 1/2 N/A 2.87 in N/A 1 3/8 in N/A 15000 psig N/A
    8-4 GBMP7-SS N/A MPI™ to FNPT N/A 1/4 N/A 2.89 in N/A 1 in N/A 15000 psig N/A
    8-6 GBMP7-SS N/A MPI™ to FNPT N/A 3/8 N/A 2.99 in N/A 1 1/8 in N/A 15000 psig N/A
    8-8 GBMP7-SS N/A MPI™ to FNPT N/A 1/2 N/A 3.20 in N/A 1 3/8 in N/A 15000 psig N/A
    9-4 GBMP7-SS N/A MPI™ to FNPT N/A 1/4 N/A 2.68 in N/A 1 3/8 in N/A 15000 psig N/A
    9-6 GBMP7-SS N/A MPI™ to FNPT N/A 3/8 N/A 2.93 in N/A 1 1/8 in N/A 15000 psig N/A
    9-8 GBMP7-SS N/A MPI™ to FNPT N/A 1/2 N/A 3.26 in N/A 1 3/8 in N/A 15000 psig N/A
    10-8 GBMP7-SS N/A MPI™ to FNPT N/A 1/2 N/A 3.26 in N/A 1 3/8 in N/A 15000 psig N/A
    12-8 GBMP7-SS N/A MPI™ to FNPT N/A 1/2 N/A 3.70 in N/A 1 3/8 in N/A 15000 psig N/A
    16-4 GBMP7-SS N/A MPI™ to FNPT N/A 1/4 N/A 4.22 in N/A 1 3/4 in N/A 12500 psig N/A
    16-8 GBMP7-SS N/A MPI™ to FNPT N/A 1/2 N/A 4.47 in N/A 1 3/4 in N/A 12500 psig N/A
    4-2 GBMP7-2507 N/A MPI™ to FNPT N/A 1/8 N/A 2.06 in N/A 13/16 in N/A 15000 psig N/A
    4-4 GBMP7-2507 N/A MPI™ to FNPT N/A 1/4 N/A 2.25 in N/A 1 in N/A 15000 psig N/A
    4-6 GBMP7-2507 N/A MPI™ to FNPT N/A 3/8 N/A 2.35 in N/A 1 1/8 in N/A 15000 psig N/A
    4-8 GBMP7-2507 N/A MPI™ to FNPT N/A 1/2 N/A 2.58 in N/A 1 3/8 in N/A 15000 psig N/A
    6-2 GBMP7-2507 N/A MPI™ to FNPT N/A 1/8 N/A 2.37 in N/A 13/16 in N/A 15000 psig N/A
    6-4 GBMP7-2507 N/A MPI™ to FNPT N/A 1/4 N/A 2.56 in N/A 1 in N/A 15000 psig N/A
    6-6 GBMP7-2507 N/A MPI™ to FNPT N/A 3/8 N/A 2.66 in N/A 1 1/8 in N/A 15000 psig N/A
    1 - 25 of 36 | Results Per Page | View | Unit of Measure
    1 2