Item # |
Connection Type |
Tube O.D. |
BSPP Thread |
A |
K |
W HEX |
Min. Bore |
---|---|---|---|---|---|---|---|
4-4GC T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/4-19 | A N/A 1.48 in | K N/A .64 in | W HEX N/A 3/4 in | Min. Bore N/A .16 in |
6-6GC T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3/8 in | BSPP Thread N/A 3/8-19 | A N/A 1.63 in | K N/A .72 in | W HEX N/A 7/8 in | Min. Bore N/A .28 in |
8-8GC T2HG | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/2-14 | A N/A 2.14 in | K N/A .98 in | W HEX N/A 1 1/16 in | Min. Bore N/A .38 in |
4FA4GC | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/4 in | BSPP Thread N/A 1/4-19 | A N/A 1.34 in | K N/A .63 in | W HEX N/A 3/4 in | Min. Bore N/A .16 in |
6FA6GC | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 3/8 in | BSPP Thread N/A 3/8-19 | A N/A 1.55 in | K N/A .69 in | W HEX N/A 7/8 in | Min. Bore N/A .28 in |
8FA8GC | Connection Type N/A Tube to FBSPP | Tube O.D. N/A 1/2 in | BSPP Thread N/A 1/2-14 | A N/A 1.92 in | K N/A .91 in | W HEX N/A 1 1/16 in | Min. Bore N/A .38 in |