CAD Cart (0)
  • Cart is empty
Parker ISO Conversion Fittings are designed to the highest quality standards to allow connections between components and systems which use both NPT and ISO Thread configurations. Conversion fittings are maintained under strict quality control programs.

NOTE:
  • Dimensions for reference only, subject to change.
  • Used to connect a female NPT and a female BSPT threaded component.
  • 1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    NPT Thread T1

    BSPT Thread T2

    W HEX

    D

    R

    Working Pressure (Brass)

    Working Pressure (Stainless Steel)

    Quantity
    N/A MNPT to BSPT N/A 1/8-27 N/A 1/8-28 N/A 7/16 in N/A 1.06 in N/A .38 in N/A 5600 psi390 bar N/A 9100 psi630 bar
    N/A MNPT to BSPT N/A 1/4-18 N/A 1/4-19 N/A 5/8 in N/A 1.45 in N/A .56 in N/A 4100 psi280 bar N/A 7500 psi520 bar
    N/A MNPT to BSPT N/A 3/8-18 N/A 3/8-19 N/A 3/4 in N/A 1.45 in N/A .56 in N/A 4000 psi280 bar N/A 7200 psi500 bar
    N/A MNPT to BSPT N/A 1/2-14 N/A 1/2-14 N/A 7/8 in N/A 1.89 in N/A .75 in N/A 3900 psi270 bar N/A 6600 psi460 bar
    N/A MNPT to BSPT N/A 3/4-14 N/A 3/4-14 N/A 1 1/8 in N/A 1.97 in N/A .75 in N/A 3800 psi260 bar N/A 6400 psi440 bar
    N/A MNPT to BSPT N/A 1-11 1/2 N/A 1-11 N/A 1 3/8 in N/A 2.34 in N/A .94 in N/A 2700 psi190 bar N/A 4600 psi320 bar
    1 - 6 of 6 | Results Per Page | View | Unit of Measure
    1