| Item # | Connection Type | NPT Thread Male | NPT Thread Female | W HEX | H | H1 | R | Working Pressure - Brass | Working Pressure - Stainless Steel | Working Pressure - Steel | 
|---|---|---|---|---|---|---|---|---|---|---|
| 1-1-1 ST | Connection Type N/A FNPT x MNPT x FNPT | NPT Thread Male N/A 1/16 | NPT Thread Female N/A 1/16 | W HEX N/A 7/16 in | H N/A .50 in | H1 N/A .72 in | R N/A .38 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 7000 psig | Working Pressure - Steel N/A 7500 psig | 
| 2-2-2 ST | Connection Type N/A FNPT x MNPT x FNPT | NPT Thread Male N/A 1/8 | NPT Thread Female N/A 1/8 | W HEX N/A 9/16 in | H N/A .66 in | H1 N/A .78 in | R N/A .38 in | Working Pressure - Brass N/A 2900 psig | Working Pressure - Stainless Steel N/A 5500 psig | Working Pressure - Steel N/A 5900 psig | 
| 4-4-4 ST | Connection Type N/A FNPT x MNPT x FNPT | NPT Thread Male N/A 1/4 | NPT Thread Female N/A 1/4 | W HEX N/A 3/4 in | H N/A .88 in | H1 N/A 1.09 in | R N/A .56 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 5600 psig | Working Pressure - Steel N/A 6000 psig | 
| 6-6-6 ST | Connection Type N/A FNPT x MNPT x FNPT | NPT Thread Male N/A 3/8 | NPT Thread Female N/A 3/8 | W HEX N/A 7/8 in | H N/A 1.02 in | H1 N/A 1.22 in | R N/A .56 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 5000 psig | Working Pressure - Steel N/A 5300 psig | 
| 8-8-8 ST | Connection Type N/A FNPT x MNPT x FNPT | NPT Thread Male N/A 1/2 | NPT Thread Female N/A 1/2 | W HEX N/A 1 1/16 in | H N/A 1.23 in | H1 N/A 1.47 in | R N/A .75 in | Working Pressure - Brass N/A 2500 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig | 
| 12-12-12 ST | Connection Type N/A FNPT x MNPT x FNPT | NPT Thread Male N/A 3/4 | NPT Thread Female N/A 3/4 | W HEX N/A 1 5/16 in | H N/A 1.36 in | H1 N/A 1.59 in | R N/A .75 in | Working Pressure - Brass N/A 2000 psig | Working Pressure - Stainless Steel N/A 3500 psig | Working Pressure - Steel N/A 3700 psig | 
| 16-16-16 ST | Connection Type N/A FNPT x MNPT x FNPT | NPT Thread Male N/A 1 | NPT Thread Female N/A 1 | W HEX N/A 1 5/8 in | H N/A 1.63 in | H1 N/A 1.97 in | R N/A .94 in | Working Pressure - Brass N/A 2300 psig | Working Pressure - Stainless Steel N/A 3900 psig | Working Pressure - Steel N/A 4200 psig | 
 
    
