CAD by full part number (0)
  • Cart is empty
Parker Instrumentation Pipe Fittings are designed as leak-free connections for process, power, instrumentation and general industrial applications. They are manufactured to the highest quality standards and are available in broad ranges of sizes, materials and configurations.

Parker Instrumentation Pipe fittings are made at the Instrumentation Products Division of Parker Hannifin in Huntsville, Alabama. These fittings are manufactured where strict adherence to quality control programs is maintained.

NOTE:
Dimensions for reference only, subject to change.
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2 

Item #

Connection Type

NPT Thread Male

NPT Thread Female

W HEX

H

H1

R

Working Pressure - Brass

Working Pressure - Stainless Steel

Working Pressure - Steel

N/A FNPT to MNPT N/A 1/16 N/A 1/16 N/A 9/16 in N/A .66 in N/A .72 in N/A .38 in N/A 3800 psig N/A 7000 psig N/A 7500 psig
N/A FNPT to MNPT N/A 1/8 N/A 1/16 N/A 9/16 in N/A .66 in N/A .78 in N/A .38 in N/A 3800 psig N/A 7000 psig N/A 7500 psig
N/A FNPT to MNPT N/A 1/8 N/A 1/8 N/A 9/16 in N/A .66 in N/A .78 in N/A .38 in N/A 2900 psig N/A 5500 psig N/A 5900 psig
N/A FNPT to MNPT N/A 1/4 N/A 1/16 N/A 9/16 in N/A .66 in N/A 1.09 in N/A .56 in N/A 3800 psig N/A 7000 psig N/A 7500 psig
N/A FNPT to MNPT N/A 1/4 N/A 1/8 N/A 9/16 in N/A .66 in N/A 1.09 in N/A .56 in N/A 2900 psig N/A 5500 psig N/A 5900 psig
N/A FNPT to MNPT N/A 1/4 N/A 1/4 N/A 3/4 in N/A .88 in N/A 1.09 in N/A .56 in N/A 3000 psig N/A 5600 psig N/A 6000 psig
N/A FNPT to MNPT N/A 3/8 N/A 1/16 N/A 3/4 in N/A .88 in N/A 1.09 in N/A .56 in N/A 3800 psig N/A 7000 psig N/A 7500 psig
N/A FNPT to MNPT N/A 3/8 N/A 1/8 N/A 3/4 in N/A .88 in N/A 1.22 in N/A .56 in N/A 2900 psig N/A 5500 psig N/A 5900 psig
N/A FNPT to MNPT N/A 3/8 N/A 1/4 N/A 3/4 in N/A .88 in N/A 1.22 in N/A .56 in N/A 3000 psig N/A 5600 psig N/A 6000 psig
N/A FNPT to MNPT N/A 3/8 N/A 3/8 N/A 7/8 in N/A 1.02 in N/A 1.22 in N/A .56 in N/A 2700 psig N/A 5000 psig N/A 5300 psig
N/A FNPT to MNPT N/A 1/2 N/A 1/8 N/A 7/8 in N/A .95 in N/A 1.47 in N/A .75 in N/A 2900 psig N/A 5500 psig N/A 5900 psig
N/A FNPT to MNPT N/A 1/2 N/A 1/4 N/A 7/8 in N/A .95 in N/A 1.47 in N/A .75 in N/A 3000 psig N/A 5600 psig N/A 6000 psig
N/A FNPT to MNPT N/A 1/2 N/A 3/8 N/A 7/8 in N/A 1.23 in N/A 1.47 in N/A .75 in N/A 2700 psig N/A 5000 psig N/A 5300 psig
N/A FNPT to MNPT N/A 1/2 N/A 1/2 N/A 1 1/16 in N/A 1.23 in N/A 1.47 in N/A .75 in N/A 2500 psig N/A 4500 psig N/A 4800 psig
N/A FNPT to MNPT N/A 3/4 N/A 1/8 N/A 1 1/16 in N/A 1.00 in N/A 1.59 in N/A .75 in N/A 2900 psig N/A 5500 psig N/A 5900 psig
N/A FNPT to MNPT N/A 3/4 N/A 1/4 N/A 1 1/16 in N/A 1.00 in N/A 1.59 in N/A .75 in N/A 3000 psig N/A 5600 psig N/A 6000 psig
N/A FNPT to MNPT N/A 3/4 N/A 3/8 N/A 1 1/16 in N/A 1.23 in N/A 1.59 in N/A .75 in N/A 2700 psig N/A 5000 psig N/A 5300 psig
N/A FNPT to MNPT N/A 3/4 N/A 1/2 N/A 1 1/16 in N/A 1.23 in N/A 1.59 in N/A .75 in N/A 2500 psig N/A 4500 psig N/A 4800 psig
N/A FNPT to MNPT N/A 3/4 N/A 3/4 N/A 1 5/16 in N/A 1.36 in N/A 1.59 in N/A .75 in N/A 2000 psig N/A 3500 psig N/A 3700 psig
N/A FNPT to MNPT N/A 1 N/A 1/8 N/A 1 5/16 in N/A 1.63 in N/A 1.97 in N/A .94 in N/A 2700 psig N/A 5500 psig N/A 5900 psig
N/A FNPT to MNPT N/A 1 N/A 1/4 N/A 1 5/16 in N/A 1.63 in N/A 1.97 in N/A .94 in N/A 2700 psig N/A 5600 psig N/A 6000 psig
N/A FNPT to MNPT N/A 1 N/A 3/8 N/A 1 5/16 in N/A 1.50 in N/A 1.97 in N/A .94 in N/A 2700 psig N/A 5000 psig N/A 5300 psig
N/A FNPT to MNPT N/A 1 N/A 1/2 N/A 1 5/16 in N/A 1.63 in N/A 1.97 in N/A .94 in N/A 2500 psig N/A 4500 psig N/A 4800 psig
N/A FNPT to MNPT N/A 1 N/A 3/4 N/A 1 5/16 in N/A 1.36 in N/A 1.97 in N/A .94 in N/A 2000 psig N/A 3500 psig N/A 3700 psig
N/A FNPT to MNPT N/A 1 N/A 1 N/A 1 5/8 in N/A 1.63 in N/A 1.97 in N/A .94 in N/A 2300 psig N/A 3900 psig N/A 4200 psig
1 - 25 of 26 | Results Per Page | View | Unit of Measure
1 2