Item # |
Connection Type |
NPT Thread Male T1 |
NPT Thread Female T2 |
W HEX |
D |
R |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|---|---|
2-1 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Female T2 N/A 1/16 | W HEX N/A 7/16 in | D N/A .63 in | R N/A .38 in | Working Pressure - Brass N/A 2900 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
4-1 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Female T2 N/A 1/16 | W HEX N/A 5/8 in | D N/A .86 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-2 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Female T2 N/A 1/8 | W HEX N/A 5/8 in | D N/A .86 in | R N/A .56 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 6000 psig | Working Pressure - Steel N/A 6400 psig |
6-1 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Female T2 N/A 1/16 | W HEX N/A 3/4 in | D N/A .86 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig |
6-2 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Female T2 N/A 1/8 | W HEX N/A 3/4 in | D N/A .86 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
6-4 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Female T2 N/A 1/4 | W HEX N/A 3/4 in | D N/A .86 in | R N/A .56 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
8-2 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Female T2 N/A 1/8 | W HEX N/A 7/8 in | D N/A 1.11 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 6800 psig |
8-4 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Female T2 N/A 1/4 | W HEX N/A 7/8 in | D N/A 1.11 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 7000 psig |
8-6 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Female T2 N/A 3/8 | W HEX N/A 7/8 in | D N/A 1.11 in | R N/A .75 in | Working Pressure - Brass N/A 2800 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |
12-2 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Female T2 N/A 1/8 | W HEX N/A 1 1/8 in | D N/A 1.17 in | R N/A .75 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
12-4 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Female T2 N/A 1/4 | W HEX N/A 1 1/8 in | D N/A 1.17 in | R N/A .75 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
12-6 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Female T2 N/A 3/8 | W HEX N/A 1 1/8 in | D N/A 1.17 in | R N/A .75 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
12-8 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Female T2 N/A 1/2 | W HEX N/A 1 1/8 in | D N/A 1.17 in | R N/A .75 in | Working Pressure - Brass N/A 2800 psig | Working Pressure - Stainless Steel N/A 4900 psig | Working Pressure - Steel N/A 5200 psig |
16-2 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Female T2 N/A 1/8 | W HEX N/A 1 3/8 in | D N/A 1.36 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |
16-4 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Female T2 N/A 1/4 | W HEX N/A 1 3/8 in | D N/A 1.36 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |
16-6 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Female T2 N/A 3/8 | W HEX N/A 1 3/8 in | D N/A 1.36 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |
16-8 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Female T2 N/A 1/2 | W HEX N/A 1 3/8 in | D N/A 1.36 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |
16-12 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Female T2 N/A 3/4 | W HEX N/A 1 3/8 in | D N/A 1.36 in | R N/A .94 in | Working Pressure - Brass N/A 2500 psig | Working Pressure - Stainless Steel N/A 4200 psig | Working Pressure - Steel N/A 4500 psig |
20-12 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 1/4 | NPT Thread Female T2 N/A 3/4 | W HEX N/A 1 3/4 in | D N/A 1.47 in | R N/A .97 in | Working Pressure - Brass N/A 2000 psig | Working Pressure - Stainless Steel N/A 3500 psig | Working Pressure - Steel N/A 3700 psig |
20-16 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 1/4 | NPT Thread Female T2 N/A 1 | W HEX N/A 1 3/4 in | D N/A 1.47 in | R N/A .97 in | Working Pressure - Brass N/A 2000 psig | Working Pressure - Stainless Steel N/A 3500 psig | Working Pressure - Steel N/A 3700 psig |
24-16 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 1/2 | NPT Thread Female T2 N/A 1 | W HEX N/A 2 in | D N/A 1.58 in | R N/A 1.00 in | Working Pressure - Brass N/A 1800 psig | Working Pressure - Stainless Steel N/A 2900 psig | Working Pressure - Steel N/A 3100 psig |
24-20 RB | Connection Type N/A FNPT to MNPT | NPT Thread Male T1 N/A 1 1/2 | NPT Thread Female T2 N/A 1 1/4 | W HEX N/A 2 in | D N/A 1.58 in | R N/A 1.00 in | Working Pressure - Brass N/A 1700 psig | Working Pressure - Stainless Steel N/A 2700 psig | Working Pressure - Steel N/A 2800 psig |