Item # |
Connection Type |
NPT Thread Female |
W HEX |
D |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|
1 CP | Connection Type N/A FNPT | NPT Thread Female N/A 1/16 | W HEX N/A 7/16 in | D N/A .50 in | Working Pressure - Brass N/A 4500 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
2 CP | Connection Type N/A FNPT | NPT Thread Female N/A 1/8 | W HEX N/A 9/16 in | D N/A .75 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
4 CP | Connection Type N/A FNPT | NPT Thread Female N/A 1/4 | W HEX N/A 3/4 in | D N/A .91 in | Working Pressure - Brass N/A 4300 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
6 CP | Connection Type N/A FNPT | NPT Thread Female N/A 3/8 | W HEX N/A 7/8 in | D N/A 1.03 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
8 CP | Connection Type N/A FNPT | NPT Thread Female N/A 1/2 | W HEX N/A 1 1/16 in | D N/A 1.34 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
12 CP | Connection Type N/A FNPT | NPT Thread Female N/A 3/4 | W HEX N/A 1 1/4 in | D N/A 1.44 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
16 CP | Connection Type N/A FNPT | NPT Thread Female N/A 1 | W HEX N/A 1 5/8 in | D N/A 1.63 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |