Item # |
Connection Type |
NPT Thread Male |
W HEX |
H1 |
R |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|---|
1-1-1 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 1/16 | W HEX N/A 5/16 in | H1 N/A .72 in | R N/A .38 in | Working Pressure - Brass N/A 5500 psig | Working Pressure - Stainless Steel N/A 9500 psig | Working Pressure - Steel N/A 10100 psig |
2-2-2 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 1/8 | W HEX N/A 7/16 in | H1 N/A .76 in | R N/A .38 in | Working Pressure - Brass N/A 5000 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
4-4-4 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 1/4 | W HEX N/A 9/16 in | H1 N/A 1.09 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
6-6-6 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 3/8 | W HEX N/A 3/4 in | H1 N/A 1.22 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig |
8-8-8 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 1/2 | W HEX N/A 7/8 in | H1 N/A 1.47 in | R N/A .76 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 5800 psig | Working Pressure - Steel N/A 6200 psig |
12-12-12 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 3/4 | W HEX N/A 1 1/16 in | H1 N/A 1.59 in | R N/A .75 in | Working Pressure - Brass N/A 3400 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
16-16-16 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 1 | W HEX N/A 1 5/16 in | H1 N/A 1.97 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |
20-20-20 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 1 1/4 | W HEX N/A 1 5/8 in | H1 N/A 2.22 in | R N/A .97 in | Working Pressure - Brass N/A 2000 psig | Working Pressure - Stainless Steel N/A 3500 psig | Working Pressure - Steel N/A 3700 psig |
24-24-24 MT | Connection Type N/A MNPT x MNPT x MNPT | NPT Thread Male N/A 1 1/2 | W HEX N/A 1 7/8 in | H1 N/A 2.64 in | R N/A 1.00 in | Working Pressure - Brass N/A 1800 psig | Working Pressure - Stainless Steel N/A 2900 psig | Working Pressure - Steel N/A 3100 psig |