Item # |
Connection Type |
NPT Thread Male T1 |
NPT Thread Male T2 |
W HEX |
D |
R |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
1-1 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/16 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 7/16 in | D N/A 1.06 in | R N/A .38 in | Working Pressure - Brass N/A 6000 psig | Working Pressure - Stainless Steel N/A 10000 psig | Working Pressure - Steel N/A 10500 psig | |
2-1 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 7/16 in | D N/A 1.06 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig | |
2-2 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 1.06 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig | |
4-1 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 5/8 in | D N/A 1.25 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig | |
4-2 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 5/8 in | D N/A 1.25 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig | |
4-4 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 1.45 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig | |
6-1 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 3/4 in | D N/A 1.27 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig | |
6-2 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 3/4 in | D N/A 1.27 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig | |
6-4 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 3/4 in | D N/A 1.45 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig | |
6-6 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 3/4 in | D N/A 1.45 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig | |
8-2 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/8 in | D N/A 1.52 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig | |
8-4 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 7/8 in | D N/A 1.70 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig | |
8-6 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 7/8 in | D N/A 1.70 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig | |
8-8 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 7/8 in | D N/A 1.89 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig | |
12-2 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 1 1/8 in | D N/A 1.59 in | R N/A .75 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig | |
12-4 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 1 1/8 in | D N/A 1.78 in | R N/A .75 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig | |
12-6 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 1 1/8 in | D N/A 1.78 in | R N/A .75 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig | |
12-8 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 1 1/8 in | D N/A 1.97 in | R N/A .75 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig | |
12-12 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/4 | NPT Thread Male T2 N/A 3/4 | W HEX N/A 1 1/8 in | D N/A 1.97 in | R N/A .75 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig | |
16-2 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 1 3/8 in | D N/A 1.78 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig | |
16-4 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 1 3/8 in | D N/A 1.97 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig | |
16-6 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 1 3/8 in | D N/A 1.97 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig | |
16-8 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 1 3/8 in | D N/A 2.16 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig | |
16-12 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 3/4 | W HEX N/A 1 3/8 in | D N/A 2.09 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig | |
16-16 MHN | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1 | NPT Thread Male T2 N/A 1 | W HEX N/A 1 3/8 in | D N/A 2.34 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |