Item # |
Connection Type |
NPT Thread Male T1 |
NPT Thread Male T2 |
W HEX |
D |
R |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|---|---|
1-1 MHLN-B | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/16 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 7/16 in | D N/A 1.00 in | R N/A .38 in | Working Pressure - Brass N/A 6000 psig | Working Pressure - Stainless Steel N/A 10000 psig | Working Pressure - Steel N/A 10500 psig |
2-2 MHLN-B | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 1.00 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
2-2 MHLN-B 1.5 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 1.50 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
2-2 MHLN-B 2.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 2.00 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
2-2 MHLN-B 2.5 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 2.50 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
4-4 MHLN-B | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 1.50 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-4 MHLN-B 2.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 2.00 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-4 MHLN-B 2.5 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 2.50 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-4 MHLN-B 3.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 3.00 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-4 MHLN-B 4.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 4.00 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
6-6 MHLN-B | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 3/4 in | D N/A 1.50 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig |
8-8 MHLN-B | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 7/8 in | D N/A 2.00 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
8-8 MHLN-B 2.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 7/8 in | D N/A 2.00 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
8-8 MHLN-B 3.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/2 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 7/8 in | D N/A 3.00 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
1-1 MHLN-SS | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/16 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 7/16 in | D N/A 1.00 in | R N/A .38 in | Working Pressure - Brass N/A 6000 psig | Working Pressure - Stainless Steel N/A 10000 psig | Working Pressure - Steel N/A 10500 psig |
2-2 MHLN-SS | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 1.00 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
2-2 MHLN-SS 1.5 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 1.50 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
2-2 MHLN-SS 2.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 2.00 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
2-2 MHLN-SS 2.5 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/16 in | D N/A 2.50 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
4-4 MHLN-SS | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 1.50 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-4 MHLN-SS 2.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 2.00 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-4 MHLN-SS 2.5 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 2.50 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-4 MHLN-SS 3.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 3.00 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
4-4 MHLN-SS 4.0 | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 5/8 in | D N/A 4.00 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
6-6 MHLN-SS | Connection Type N/A MNPT to MNPT | NPT Thread Male T1 N/A 3/8 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 3/4 in | D N/A 1.50 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig |