Item # |
Connection Type |
NPT Thread Male |
D |
R |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|
1-1 MCN | Connection Type N/A MNPT to MNPT | NPT Thread Male N/A 1/16 | D N/A .75 in | R N/A .34 in | Working Pressure - Brass N/A 6000 psig | Working Pressure - Stainless Steel N/A 10000 psig | Working Pressure - Steel N/A 10500 psig |
2-2 MCN | Connection Type N/A MNPT to MNPT | NPT Thread Male N/A 1/8 | D N/A .75 in | R N/A .34 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
4-4 MCN | Connection Type N/A MNPT to MNPT | NPT Thread Male N/A 1/4 | D N/A 1.13 in | R N/A .49 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
6-6 MCN | Connection Type N/A MNPT to MNPT | NPT Thread Male N/A 3/8 | D N/A 1.13 in | R N/A .48 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig |
8-8 MCN | Connection Type N/A MNPT to MNPT | NPT Thread Male N/A 1/2 | D N/A 1.50 in | R N/A .66 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
12-12 MCN | Connection Type N/A MNPT to MNPT | NPT Thread Male N/A 3/4 | D N/A 1.50 in | R N/A .66 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
16-16 MCN | Connection Type N/A MNPT to MNPT | NPT Thread Male N/A 1 | D N/A 1.88 in | R N/A .84 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |