Item # |
Connection Type |
NPT Thread Male |
W Internal Hex |
D |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|
1 PHH | Connection Type N/A NPT | NPT Thread Male N/A 1/16 | W Internal Hex N/A 5/32 in | D N/A .30 in | Working Pressure - Brass N/A 6000 psig | Working Pressure - Stainless Steel N/A 10000 psig | Working Pressure - Steel N/A 10500 psig |
2 PHH | Connection Type N/A NPT | NPT Thread Male N/A 1/8 | W Internal Hex N/A 3/16 in | D N/A .30 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
4 PHH | Connection Type N/A NPT | NPT Thread Male N/A 1/4 | W Internal Hex N/A 1/4 in | D N/A .47 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
6 PHH | Connection Type N/A NPT | NPT Thread Male N/A 3/8 | W Internal Hex N/A 5/16 in | D N/A .47 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig |
8 PHH | Connection Type N/A NPT | NPT Thread Male N/A 1/2 | W Internal Hex N/A 3/8 in | D N/A .61 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
12 PHH | Connection Type N/A NPT | NPT Thread Male N/A 3/4 | W Internal Hex N/A 9/16 in | D N/A .62 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
16 PHH | Connection Type N/A NPT | NPT Thread Male N/A 1 | W Internal Hex N/A 5/8 in | D N/A .77 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |