Item # |
Connection Type |
NPT Thread Male |
W HEX |
D |
R |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|---|
1 PH | Connection Type N/A NPT | NPT Thread Male N/A 1/16 | W HEX N/A 3/8 in | D N/A .54 in | R N/A .38 in | Working Pressure - Brass N/A 6000 psig | Working Pressure - Stainless Steel N/A 10000 psig | Working Pressure - Steel N/A 10500 psig |
2 PH | Connection Type N/A NPT | NPT Thread Male N/A 1/8 | W HEX N/A 7/16 in | D N/A .56 in | R N/A .38 in | Working Pressure - Brass N/A 5600 psig | Working Pressure - Stainless Steel N/A 9100 psig | Working Pressure - Steel N/A 9700 psig |
4 PH | Connection Type N/A NPT | NPT Thread Male N/A 1/4 | W HEX N/A 9/16 in | D N/A .75 in | R N/A .56 in | Working Pressure - Brass N/A 4100 psig | Working Pressure - Stainless Steel N/A 7500 psig | Working Pressure - Steel N/A 8000 psig |
6 PH | Connection Type N/A NPT | NPT Thread Male N/A 3/8 | W HEX N/A 11/16 in | D N/A .78 in | R N/A .56 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 7200 psig | Working Pressure - Steel N/A 7600 psig |
8 PH | Connection Type N/A NPT | NPT Thread Male N/A 1/2 | W HEX N/A 7/8 in | D N/A .97 in | R N/A .75 in | Working Pressure - Brass N/A 3900 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
12 PH | Connection Type N/A NPT | NPT Thread Male N/A 3/4 | W HEX N/A 1 1/16 in | D N/A 1.06 in | R N/A .75 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
16 PH | Connection Type N/A NPT | NPT Thread Male N/A 1 | W HEX N/A 1 5/16 in | D N/A 1.25 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4600 psig | Working Pressure - Steel N/A 4900 psig |