Item # |
Connection Type |
NPT Thread Female |
W HEX |
H |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|
1-1-1 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 1/16 | W HEX N/A 7/16 in | H N/A .50 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 7000 psig | Working Pressure - Steel N/A 7500 psig |
2-2-2 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 1/8 | W HEX N/A 9/16 in | H N/A .66 in | Working Pressure - Brass N/A 2900 psig | Working Pressure - Stainless Steel N/A 5500 psig | Working Pressure - Steel N/A 5900 psig |
4-4-4 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 1/4 | W HEX N/A 3/4 in | H N/A .88 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 5600 psig | Working Pressure - Steel N/A 6000 psig |
6-6-6 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 3/8 | W HEX N/A 7/8 in | H N/A 1.02 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 5000 psig | Working Pressure - Steel N/A 5300 psig |
8-8-8 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 1/2 | W HEX N/A 1 1/16 in | H N/A 1.23 in | Working Pressure - Brass N/A 2500 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
12-12-12 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 3/4 | W HEX N/A 1 5/16 in | H N/A 1.36 in | Working Pressure - Brass N/A 2000 psig | Working Pressure - Stainless Steel N/A 3500 psig | Working Pressure - Steel N/A 3700 psig |
16-16-16 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 1 | W HEX N/A 1 5/8 in | H N/A 1.63 in | Working Pressure - Brass N/A 2300 psig | Working Pressure - Stainless Steel N/A 3900 psig | Working Pressure - Steel N/A 4200 psig |
20-20-20 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 1 1/4 | W HEX N/A 1 7/8 in | H N/A 1.70 in | Working Pressure - Brass N/A 1900 psig | Working Pressure - Stainless Steel N/A 3100 psig | Working Pressure - Steel N/A 3300 psig |
24-24-24 FT | Connection Type N/A FNPT x FNPT x FNPT | NPT Thread Female N/A 1 1/2 | W HEX N/A 2 1/2 in | H N/A 2.08 in | Working Pressure - Brass N/A 1700 psig | Working Pressure - Stainless Steel N/A 2500 psig | Working Pressure - Steel N/A 3600 psig |