Item # |
Connection Type |
NPT Thread Female |
W HEX |
H |
H1 |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|---|
1-1 FVE | Connection Type N/A FNPT to FNPT | NPT Thread Female N/A 1/16 | W HEX N/A 7/16 in | H N/A .47 in | H1 N/A .47 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 7000 psig | Working Pressure - Steel N/A 7500 psig |
2-2 FVE | Connection Type N/A FNPT to FNPT | NPT Thread Female N/A 1/8 | W HEX N/A 9/16 in | H N/A .47 in | H1 N/A .47 in | Working Pressure - Brass N/A 2900 psig | Working Pressure - Stainless Steel N/A 5500 psig | Working Pressure - Steel N/A 5900 psig |
4-4 FVE | Connection Type N/A FNPT to FNPT | NPT Thread Female N/A 1/4 | W HEX N/A 3/4 in | H N/A .69 in | H1 N/A .69 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 5600 psig | Working Pressure - Steel N/A 6000 psig |
6-6 FVE | Connection Type N/A FNPT to FNPT | NPT Thread Female N/A 3/8 | W HEX N/A 7/8 in | H N/A .75 in | H1 N/A .75 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 5000 psig | Working Pressure - Steel N/A 5300 psig |
8-8 FVE | Connection Type N/A FNPT to FNPT | NPT Thread Female N/A 1/2 | W HEX N/A 1 1/16 in | H N/A .94 in | H1 N/A .94 in | Working Pressure - Brass N/A 2500 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
12-12 FVE | Connection Type N/A FNPT to FNPT | NPT Thread Female N/A 3/4 | W HEX N/A 1 5/16 in | H N/A 1.00 in | H1 N/A 1.00 in | Working Pressure - Brass N/A 2000 psig | Working Pressure - Stainless Steel N/A 3500 psig | Working Pressure - Steel N/A 3700 psig |
16-16 FVE | Connection Type N/A FNPT to FNPT | NPT Thread Female N/A 1 | W HEX N/A 1 5/8 in | H N/A 1.19 in | H1 N/A 1.19 in | Working Pressure - Brass N/A 2300 psig | Working Pressure - Stainless Steel N/A 3900 psig | Working Pressure - Steel N/A 4200 psig |