Item # |
Connection Type |
NPT Thread Female |
W HEX |
H |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|
1 FX | Connection Type N/A FNPT x FNPT x FNPT x FNPT | NPT Thread Female N/A 1/16 | W HEX N/A 7/16 in | H N/A .50 in | Working Pressure - Brass N/A 3800 psig | Working Pressure - Stainless Steel N/A 7000 psig | Working Pressure - Steel N/A 7500 psig |
2 FX | Connection Type N/A FNPT x FNPT x FNPT x FNPT | NPT Thread Female N/A 1/8 | W HEX N/A 9/16 in | H N/A .66 in | Working Pressure - Brass N/A 2900 psig | Working Pressure - Stainless Steel N/A 5500 psig | Working Pressure - Steel N/A 5900 psig |
4 FX | Connection Type N/A FNPT x FNPT x FNPT x FNPT | NPT Thread Female N/A 1/4 | W HEX N/A 3/4 in | H N/A .88 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 5600 psig | Working Pressure - Steel N/A 6000 psig |
6 FX | Connection Type N/A FNPT x FNPT x FNPT x FNPT | NPT Thread Female N/A 3/8 | W HEX N/A 7/8 in | H N/A 1.06 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 5000 psig | Working Pressure - Steel N/A 5300 psig |
8 FX | Connection Type N/A FNPT x FNPT x FNPT x FNPT | NPT Thread Female N/A 1/2 | W HEX N/A 1 1/16 in | H N/A 1.23 in | Working Pressure - Brass N/A 2500 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
12 FX | Connection Type N/A FNPT x FNPT x FNPT x FNPT | NPT Thread Female N/A 3/4 | W HEX N/A 1 5/16 in | H N/A 1.36 in | Working Pressure - Brass N/A 2000 psig | Working Pressure - Stainless Steel N/A 3500 psig | Working Pressure - Steel N/A 3700 psig |
16 FX | Connection Type N/A FNPT x FNPT x FNPT x FNPT | NPT Thread Female N/A 1 | W HEX N/A 1 5/8 in | H N/A 1.63 in | Working Pressure - Brass N/A 2300 psig | Working Pressure - Stainless Steel N/A 3900 psig | Working Pressure - Steel N/A 4200 psig |