Item # |
Connection Type |
NPT Thread Female T1 |
NPT Thread Male T2 |
W HEX |
D |
R |
Working Pressure - Brass |
Working Pressure - Stainless Steel |
Working Pressure - Steel |
---|---|---|---|---|---|---|---|---|---|
2-1 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/8 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 5/8 in | D N/A 1.03 in | R N/A .38 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
2-2 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 5/8 in | D N/A 1.03 in | R N/A .38 in | Working Pressure - Brass N/A 4000 psig | Working Pressure - Stainless Steel N/A 6400 psig | Working Pressure - Steel N/A 6800 psig |
4-1 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/4 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 3/4 in | D N/A 1.20 in | R N/A .38 in | Working Pressure - Brass N/A 4300 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
4-2 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/4 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 3/4 in | D N/A 1.20 in | R N/A .38 in | Working Pressure - Brass N/A 4300 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
4-4 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 3/4 in | D N/A 1.39 in | R N/A .56 in | Working Pressure - Brass N/A 4300 psig | Working Pressure - Stainless Steel N/A 6600 psig | Working Pressure - Steel N/A 7000 psig |
6-1 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 3/8 | NPT Thread Male T2 N/A 1/16 | W HEX N/A 7/8 in | D N/A 1.25 in | R N/A .38 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
6-2 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 3/8 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 7/8 in | D N/A 1.25 in | R N/A .38 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
6-4 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 3/8 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 7/8 in | D N/A 1.44 in | R N/A .56 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
6-6 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 3/8 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 7/8 in | D N/A 1.44 in | R N/A .56 in | Working Pressure - Brass N/A 3500 psig | Working Pressure - Stainless Steel N/A 5300 psig | Working Pressure - Steel N/A 5600 psig |
8-2 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/2 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 1 1/8 in | D N/A 1.50 in | R N/A .38 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
8-4 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/2 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 1 1/8 in | D N/A 1.69 in | R N/A .56 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
8-6 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/2 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 1 1/8 in | D N/A 1.69 in | R N/A .56 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
8-8 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1/2 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 1 1/8 in | D N/A 1.88 in | R N/A .75 in | Working Pressure - Brass N/A 3600 psig | Working Pressure - Stainless Steel N/A 5200 psig | Working Pressure - Steel N/A 5500 psig |
12-2 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 3/4 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 1 3/8 in | D N/A 1.56 in | R N/A .38 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
12-4 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 3/4 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 1 3/8 in | D N/A 1.75 in | R N/A .56 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
12-6 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 3/4 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 1 3/8 in | D N/A 1.75 in | R N/A .56 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
12-8 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 3/4 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 1 3/8 in | D N/A 1.94 in | R N/A .75 in | Working Pressure - Brass N/A 3000 psig | Working Pressure - Stainless Steel N/A 4300 psig | Working Pressure - Steel N/A 4600 psig |
16-2 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1 | NPT Thread Male T2 N/A 1/8 | W HEX N/A 1 5/8 in | D N/A 1.81 in | R N/A .38 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-4 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1 | NPT Thread Male T2 N/A 1/4 | W HEX N/A 1 5/8 in | D N/A 2.00 in | R N/A .56 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-6 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1 | NPT Thread Male T2 N/A 3/8 | W HEX N/A 1 5/8 in | D N/A 2.00 in | R N/A .56 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-8 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1 | NPT Thread Male T2 N/A 1/2 | W HEX N/A 1 5/8 in | D N/A 2.19 in | R N/A .76 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-12 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1 | NPT Thread Male T2 N/A 3/4 | W HEX N/A 1 5/8 in | D N/A 2.19 in | R N/A .75 in | Working Pressure - Brass N/A 3100 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
16-16 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1 | NPT Thread Male T2 N/A 1 | W HEX N/A 1 5/8 in | D N/A 2.38 in | R N/A .94 in | Working Pressure - Brass N/A 2700 psig | Working Pressure - Stainless Steel N/A 4500 psig | Working Pressure - Steel N/A 4800 psig |
20-16 RA | Connection Type N/A FNPT to NPT | NPT Thread Female T1 N/A 1 1/4 | NPT Thread Male T2 N/A 1 | W HEX N/A 2 in | D N/A 2.47 in | R N/A .94 in | Working Pressure - Brass N/A 2300 psig | Working Pressure - Stainless Steel N/A 3500 psig | Working Pressure - Steel N/A 3700 psig |