Item # |
Connection Type |
Tube O.D. |
A |
C |
L |
W HEX |
---|---|---|---|---|---|---|
JBZ 2-2-2 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 2.0 mm | A N/A 44.8 mm | C N/A 22.4 mm | L N/A 15.8 mm | W HEX N/A 3/8 in |
JBZ 3-3-3 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 3.0 mm | A N/A 44.8 mm | C N/A 22.4 mm | L N/A 15.8 mm | W HEX N/A 3/8 in |
JBZ 4-4-4 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 4.0 mm | A N/A 51.4 mm | C N/A 25.7 mm | L N/A 18.8 mm | W HEX N/A 1/2 in |
JBZ 6-6-6 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 6.0 mm | A N/A 53.8 mm | C N/A 26.9 mm | L N/A 19.6 mm | W HEX N/A 1/2 in |
JBZ 8-8-8 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 8.0 mm | A N/A 60.4 mm | C N/A 30.2 mm | L N/A 22.4 mm | W HEX N/A 5/8 in |
JBZ 10-10-10 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 10.0 mm | A N/A 63.0 mm | C N/A 31.5 mm | L N/A 23.9 mm | W HEX N/A 11/16 in |
JBZ 12-12-12 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 12.0 mm | A N/A 72.2 mm | C N/A 36.1 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
JBZ 14-14-14 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 14.0 mm | A N/A 77.6 mm | C N/A 38.8 mm | L N/A 28.7 mm | W HEX N/A 1 in |
JBZ 15-15-15 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 15.0 mm | A N/A 77.6 mm | C N/A 38.8 mm | L N/A 28.7 mm | W HEX N/A 1 in |
JBZ 16-16-16 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 16.0 mm | A N/A 77.8 mm | C N/A 38.9 mm | L N/A 28.7 mm | W HEX N/A 1 in |
JBZ 18-18-18 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 18.0 mm | A N/A 79.6 mm | C N/A 39.8 mm | L N/A 29.7 mm | W HEX N/A 1 1/16 in |
JBZ 20-20-20 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 20.0 mm | A N/A 89.2 mm | C N/A 44.6 mm | L N/A 34.5 mm | W HEX N/A 1 3/8 in |
JBZ 22-22-22 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 22.0 mm | A N/A 89.2 mm | C N/A 44.6 mm | L N/A 34.5 mm | W HEX N/A 1 3/8 in |
JBZ 25-25-25 | Connection Type N/A CPI™ x CPI™ x CPI™ | Tube O.D. N/A 25.0 mm | A N/A 98.2 mm | C N/A 49.1 mm | L N/A 36.8 mm | W HEX N/A 1 3/8 in |
ETM2 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 2.0 mm | A N/A 44.8 mm | C N/A 22.4 mm | L N/A 15.8 mm | W HEX N/A 3/8 in |
ETM3 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 3.0 mm | A N/A 44.8 mm | C N/A 22.4 mm | L N/A 15.8 mm | W HEX N/A 3/8 in |
ETM4 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 4.0 mm | A N/A 51.4 mm | C N/A 25.7 mm | L N/A 18.8 mm | W HEX N/A 1/2 in |
ETM6 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 6.0 mm | A N/A 53.8 mm | C N/A 26.9 mm | L N/A 19.6 mm | W HEX N/A 1/2 in |
ETM8 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 8.0 mm | A N/A 60.4 mm | C N/A 30.2 mm | L N/A 22.4 mm | W HEX N/A 5/8 in |
ETM10 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 10.0 mm | A N/A 63.0 mm | C N/A 31.5 mm | L N/A 23.9 mm | W HEX N/A 11/16 in |
ETM12 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 12.0 mm | A N/A 72.2 mm | C N/A 36.1 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
ETM14 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 14.0 mm | A N/A 77.6 mm | C N/A 38.8 mm | L N/A 28.7 mm | W HEX N/A 1 in |
ETM15 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 15.0 mm | A N/A 77.6 mm | C N/A 38.8 mm | L N/A 28.7 mm | W HEX N/A 1 in |
ETM16 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 16.0 mm | A N/A 77.8 mm | C N/A 38.9 mm | L N/A 28.7 mm | W HEX N/A 1 in |
ETM18 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 18.0 mm | A N/A 79.6 mm | C N/A 39.8 mm | L N/A 29.7 mm | W HEX N/A 1 1/16 in |