Item # |
Connection Type |
A |
C |
L |
W HEX |
---|---|---|---|---|---|
1-1-1 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 1.42 in | C N/A .71 in | L N/A .55 in | W HEX N/A 3/8 in |
2-2-2 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 1.76 in | C N/A .88 in | L N/A .62 in | W HEX N/A 3/8 in |
3-3-3 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 1.94 in | C N/A .97 in | L N/A .70 in | W HEX N/A 7/16 in |
4-4-4 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 2.12 in | C N/A 1.06 in | L N/A .77 in | W HEX N/A 1/2 in |
5-5-5 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 2.34 in | C N/A 1.17 in | L N/A .88 in | W HEX N/A 5/8 in |
6-6-6 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 2.40 in | C N/A 1.20 in | L N/A .91 in | W HEX N/A 5/8 in |
8-8-8 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 2.84 in | C N/A 1.42 in | L N/A 1.02 in | W HEX N/A 13/16 in |
10-10-10 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 3.06 in | C N/A 1.53 in | L N/A 1.13 in | W HEX N/A 1 in |
12-12-12 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 3.14 in | C N/A 1.57 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
14-14-14 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 3.52 in | C N/A 1.76 in | L N/A 1.36 in | W HEX N/A 1 3/8 in |
16-16-16 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 3.88 in | C N/A 1.94 in | L N/A 1.45 in | W HEX N/A 1 3/8 in |
20-20-20 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 5.22 in | C N/A 2.61 in | L N/A 1.75 in | W HEX N/A 1 5/8 in |
24-24-24 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 6.12 in | C N/A 3.06 in | L N/A 2.00 in | W HEX N/A 1 7/8 in |
32-32-32 JBZ | Connection Type N/A CPI™ x CPI™ x CPI™ | A N/A 8.42 in | C N/A 4.21 in | L N/A 2.75 in | W HEX N/A 2 13/16 in |
1ET1 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 1.42 in | C N/A .71 in | L N/A .55 in | W HEX N/A 3/8 in |
2ET2 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 1.76 in | C N/A .88 in | L N/A .62 in | W HEX N/A 3/8 in |
3ET3 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 1.94 in | C N/A .97 in | L N/A .70 in | W HEX N/A 7/16 in |
4ET4 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 2.12 in | C N/A 1.06 in | L N/A .77 in | W HEX N/A 1/2 in |
5ET5 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 2.34 in | C N/A 1.17 in | L N/A .88 in | W HEX N/A 5/8 in |
6ET6 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 2.40 in | C N/A 1.20 in | L N/A .91 in | W HEX N/A 5/8 in |
8ET8 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 2.84 in | C N/A 1.42 in | L N/A 1.02 in | W HEX N/A 13/16 in |
10ET10 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 3.06 in | C N/A 1.53 in | L N/A 1.13 in | W HEX N/A 1 in |
12ET12 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 3.14 in | C N/A 1.57 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
14ET14 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 3.52 in | C N/A 1.76 in | L N/A 1.36 in | W HEX N/A 1 3/8 in |
16ET16 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® | A N/A 3.88 in | C N/A 1.94 in | L N/A 1.45 in | W HEX N/A 1 3/8 in |