CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications thatmore
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2 

Item #

Connection Type

A

C

L

W HEX

N/A CPI™ x CPI™ x CPI™ N/A 1.42 in N/A .71 in N/A .55 in N/A 3/8 in
N/A CPI™ x CPI™ x CPI™ N/A 1.76 in N/A .88 in N/A .62 in N/A 3/8 in
N/A CPI™ x CPI™ x CPI™ N/A 1.94 in N/A .97 in N/A .70 in N/A 7/16 in
N/A CPI™ x CPI™ x CPI™ N/A 2.12 in N/A 1.06 in N/A .77 in N/A 1/2 in
N/A CPI™ x CPI™ x CPI™ N/A 2.34 in N/A 1.17 in N/A .88 in N/A 5/8 in
N/A CPI™ x CPI™ x CPI™ N/A 2.40 in N/A 1.20 in N/A .91 in N/A 5/8 in
N/A CPI™ x CPI™ x CPI™ N/A 2.84 in N/A 1.42 in N/A 1.02 in N/A 13/16 in
N/A CPI™ x CPI™ x CPI™ N/A 3.06 in N/A 1.53 in N/A 1.13 in N/A 1 in
N/A CPI™ x CPI™ x CPI™ N/A 3.14 in N/A 1.57 in N/A 1.17 in N/A 1 1/16 in
N/A CPI™ x CPI™ x CPI™ N/A 3.52 in N/A 1.76 in N/A 1.36 in N/A 1 3/8 in
N/A CPI™ x CPI™ x CPI™ N/A 3.88 in N/A 1.94 in N/A 1.45 in N/A 1 3/8 in
N/A CPI™ x CPI™ x CPI™ N/A 5.22 in N/A 2.61 in N/A 1.75 in N/A 1 5/8 in
N/A CPI™ x CPI™ x CPI™ N/A 6.12 in N/A 3.06 in N/A 2.00 in N/A 1 7/8 in
N/A CPI™ x CPI™ x CPI™ N/A 8.42 in N/A 4.21 in N/A 2.75 in N/A 2 13/16 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 1.42 in N/A .71 in N/A .55 in N/A 3/8 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 1.76 in N/A .88 in N/A .62 in N/A 3/8 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 1.94 in N/A .97 in N/A .70 in N/A 7/16 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 2.12 in N/A 1.06 in N/A .77 in N/A 1/2 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 2.34 in N/A 1.17 in N/A .88 in N/A 5/8 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 2.40 in N/A 1.20 in N/A .91 in N/A 5/8 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 2.84 in N/A 1.42 in N/A 1.02 in N/A 13/16 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 3.06 in N/A 1.53 in N/A 1.13 in N/A 1 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 3.14 in N/A 1.57 in N/A 1.17 in N/A 1 1/16 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 3.52 in N/A 1.76 in N/A 1.36 in N/A 1 3/8 in
N/A A-LOK® x A-LOK® x A-LOK® N/A 3.88 in N/A 1.94 in N/A 1.45 in N/A 1 3/8 in
1 - 25 of 28 | Results Per Page | View | Unit of Measure
1 2