Item # |
Connection Type |
Tube O.D. |
A |
C |
W HEX |
---|---|---|---|---|---|
HBZ 2-2 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 2.0 mm | A N/A 35.6 mm | C N/A 15.3 mm | W HEX N/A 12.0 mm |
HBZ 3-3 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 3.0 mm | A N/A 35.3 mm | C N/A 15.3 mm | W HEX N/A 12.0 mm |
HBZ 4-4 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 4.0 mm | A N/A 37.4 mm | C N/A 16.1 mm | W HEX N/A 12.0 mm |
HBZ 6-6 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 6.0 mm | A N/A 41.2 mm | C N/A 17.7 mm | W HEX N/A 14.0 mm |
HBZ 8-8 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 8.0 mm | A N/A 43.2 mm | C N/A 18.6 mm | W HEX N/A 15.0 mm |
HBZ 10-10 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 10.0 mm | A N/A 46.2 mm | C N/A 19.5 mm | W HEX N/A 18.0 mm |
HBZ 12-12 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 12.0 mm | A N/A 51.2 mm | C N/A 22.0 mm | W HEX N/A 22.0 mm |
HBZ 14-14 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 14.0 mm | A N/A 52.0 mm | C N/A 22.0 mm | W HEX N/A 24.0 mm |
HBZ 15-15 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 15.0 mm | A N/A 52.0 mm | C N/A 22.0 mm | W HEX N/A 24.0 mm |
HBZ 16-16 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 16.0 mm | A N/A 52.0 mm | C N/A 22.0 mm | W HEX N/A 24.0 mm |
HBZ 18-18 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 18.0 mm | A N/A 53.5 mm | C N/A 22.0 mm | W HEX N/A 27.0 mm |
HBZ 20-20 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 20.0 mm | A N/A 55.0 mm | C N/A 22.0 mm | W HEX N/A 30.0 mm |
HBZ 22-22 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 22.0 mm | A N/A 55.0 mm | C N/A 22.0 mm | W HEX N/A 30.0 mm |
HBZ 25-25 | Connection Type N/A CPI™ to CPI™ | Tube O.D. N/A 25.0 mm | A N/A 65.1 mm | C N/A 26.5 mm | W HEX N/A 35.0 mm |
SCM2 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 2.0 mm | A N/A 35.6 mm | C N/A 15.3 mm | W HEX N/A 12.0 mm |
SCM3 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 3.0 mm | A N/A 35.3 mm | C N/A 15.3 mm | W HEX N/A 12.0 mm |
SCM4 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 4.0 mm | A N/A 37.4 mm | C N/A 16.1 mm | W HEX N/A 12.0 mm |
SCM6 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 6.0 mm | A N/A 41.2 mm | C N/A 17.7 mm | W HEX N/A 14.0 mm |
SCM8 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 8.0 mm | A N/A 43.2 mm | C N/A 18.6 mm | W HEX N/A 15.0 mm |
SCM10 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 10.0 mm | A N/A 46.2 mm | C N/A 19.5 mm | W HEX N/A 18.0 mm |
SCM12 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 12.0 mm | A N/A 51.2 mm | C N/A 22.0 mm | W HEX N/A 22.0 mm |
SCM14 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 14.0 mm | A N/A 52.0 mm | C N/A 22.0 mm | W HEX N/A 24.0 mm |
SCM15 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 15.0 mm | A N/A 52.0 mm | C N/A 22.0 mm | W HEX N/A 24.0 mm |
SCM16 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 16.0 mm | A N/A 52.0 mm | C N/A 22.0 mm | W HEX N/A 24.0 mm |
SCM18 | Connection Type N/A A-LOK® to A-LOK® | Tube O.D. N/A 18.0 mm | A N/A 53.5 mm | C N/A 22.0 mm | W HEX N/A 27.0 mm |