Item # |
Connection Type |
A |
C |
W HEX |
---|---|---|---|---|
1-1 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A .99 in | C N/A .43 in | W HEX N/A 5/16 in |
2-2 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 1.39 in | C N/A .60 in | W HEX N/A 7/16 in |
3-3 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 1.48 in | C N/A .64 in | W HEX N/A 7/16 in |
4-4 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 1.62 in | C N/A .70 in | W HEX N/A 1/2 in |
5-5 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 1.70 in | C N/A .73 in | W HEX N/A 9/16 in |
6-6 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 1.77 in | C N/A .76 in | W HEX N/A 5/8 in |
8-8 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 2.02 in | C N/A .87 in | W HEX N/A 13/16 in |
10-10 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 2.05 in | C N/A .87 in | W HEX N/A 15/16 in |
12-12 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 2.11 in | C N/A .87 in | W HEX N/A 1 1/16 in |
14-14 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 2.18 in | C N/A .87 in | W HEX N/A 1 3/16 in |
16-16 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 2.57 in | C N/A 1.05 in | W HEX N/A 1 3/8 in |
20-20 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 3.61 in | C N/A 1.52 in | W HEX N/A 1 3/4 in |
24-24 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 4.23 in | C N/A 1.77 in | W HEX N/A 2 1/8 in |
32-32 HBZ | Connection Type N/A CPI™ to CPI™ | A N/A 5.88 in | C N/A 2.47 in | W HEX N/A 2 3/4 in |
1SC1 | Connection Type N/A A-LOK® to A-LOK® | A N/A .99 in | C N/A .43 in | W HEX N/A 5/16 in |
2SC2 | Connection Type N/A A-LOK® to A-LOK® | A N/A 1.39 in | C N/A .60 in | W HEX N/A 7/16 in |
3SC3 | Connection Type N/A A-LOK® to A-LOK® | A N/A 1.48 in | C N/A .64 in | W HEX N/A 7/16 in |
4SC4 | Connection Type N/A A-LOK® to A-LOK® | A N/A 1.62 in | C N/A .70 in | W HEX N/A 1/2 in |
5SC5 | Connection Type N/A A-LOK® to A-LOK® | A N/A 1.70 in | C N/A .73 in | W HEX N/A 9/16 in |
6SC6 | Connection Type N/A A-LOK® to A-LOK® | A N/A 1.77 in | C N/A .76 in | W HEX N/A 5/8 in |
8SC8 | Connection Type N/A A-LOK® to A-LOK® | A N/A 2.02 in | C N/A .87 in | W HEX N/A 13/16 in |
10SC10 | Connection Type N/A A-LOK® to A-LOK® | A N/A 2.05 in | C N/A .87 in | W HEX N/A 15/16 in |
12SC12 | Connection Type N/A A-LOK® to A-LOK® | A N/A 2.11 in | C N/A .87 in | W HEX N/A 1 1/16 in |
14SC14 | Connection Type N/A A-LOK® to A-LOK® | A N/A 2.18 in | C N/A .87 in | W HEX N/A 1 3/16 in |
16SC16 | Connection Type N/A A-LOK® to A-LOK® | A N/A 2.57 in | C N/A 1.05 in | W HEX N/A 1 3/8 in |