Item # |
Connection Type |
Tube O.D. |
A |
C |
L |
W HEX |
---|---|---|---|---|---|---|
KBZ 6 | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | Tube O.D. N/A 6.0 mm | A N/A 54.0 mm | C N/A 27.0 mm | L N/A 19.6 mm | W HEX N/A 1/2 in |
KBZ 8 | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | Tube O.D. N/A 8.0 mm | A N/A 60.6 mm | C N/A 30.3 mm | L N/A 22.4 mm | W HEX N/A 9/16 in |
KBZ 10 | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | Tube O.D. N/A 10.0 mm | A N/A 68.6 mm | C N/A 34.3 mm | L N/A 26.7 mm | W HEX N/A 3/4 in |
KBZ 12 | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | Tube O.D. N/A 12.0 mm | A N/A 73.6 mm | C N/A 36.8 mm | L N/A 26.7 mm | W HEX N/A 13/16 in |
KBZ 16 | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | Tube O.D. N/A 16.0 mm | A N/A 80.0 mm | C N/A 40.0 mm | L N/A 29.8 mm | W HEX N/A 15/16 in |
KBZ 18 | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | Tube O.D. N/A 18.0 mm | A N/A 76.6 mm | C N/A 38.3 mm | L N/A 28.2 mm | W HEX N/A 1 1/16 in |
ECRM6 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 6.0 mm | A N/A 54.0 mm | C N/A 27.0 mm | L N/A 19.6 mm | W HEX N/A 1/2 in |
ECRM8 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 8.0 mm | A N/A 60.6 mm | C N/A 30.3 mm | L N/A 22.4 mm | W HEX N/A 9/16 in |
ECRM10 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 10.0 mm | A N/A 68.6 mm | C N/A 34.3 mm | L N/A 26.7 mm | W HEX N/A 3/4 in |
ECRM12 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 12.0 mm | A N/A 73.6 mm | C N/A 36.8 mm | L N/A 26.7 mm | W HEX N/A 13/16 in |
ECRM16 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 16.0 mm | A N/A 80.0 mm | C N/A 40.0 mm | L N/A 29.8 mm | W HEX N/A 15/16 in |
ECRM18 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | Tube O.D. N/A 18.0 mm | A N/A 76.6 mm | C N/A 38.3 mm | L N/A 28.2 mm | W HEX N/A 1 1/16 in |