Item # |
Connection Type |
A |
C |
L |
W HEX |
---|---|---|---|---|---|
2 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 1.76 in | C N/A .88 in | L N/A .62 in | W HEX N/A 7/16 in |
3 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 1.92 in | C N/A .96 in | L N/A .70 in | W HEX N/A 7/16 in |
4 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 2.12 in | C N/A 1.06 in | L N/A .76 in | W HEX N/A 1/2 in |
5 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 2.34 in | C N/A 1.17 in | L N/A .88 in | W HEX N/A 5/8 in |
6 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 2.34 in | C N/A 1.17 in | L N/A .88 in | W HEX N/A 5/8 in |
8 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 2.84 in | C N/A 1.42 in | L N/A 1.02 in | W HEX N/A 13/16 in |
10 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 3.14 in | C N/A 1.57 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
12 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 3.14 in | C N/A 1.57 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
14 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 3.52 in | C N/A 1.76 in | L N/A 1.36 in | W HEX N/A 1 5/16 in |
16 KBZ | Connection Type N/A CPI™ x CPI™ x CPI™ x CPI™ | A N/A 3.88 in | C N/A 1.94 in | L N/A 1.45 in | W HEX N/A 1 5/16 in |
2ECR2 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 1.76 in | C N/A .88 in | L N/A .62 in | W HEX N/A 7/16 in |
3ECR3 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 1.92 in | C N/A .96 in | L N/A .70 in | W HEX N/A 7/16 in |
4ECR4 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 2.12 in | C N/A 1.06 in | L N/A .76 in | W HEX N/A 1/2 in |
5ECR5 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 2.34 in | C N/A 1.17 in | L N/A .88 in | W HEX N/A 5/8 in |
6ECR6 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 2.34 in | C N/A 1.17 in | L N/A .88 in | W HEX N/A 5/8 in |
8ECR8 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 2.84 in | C N/A 1.42 in | L N/A 1.02 in | W HEX N/A 13/16 in |
10ECR10 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 3.14 in | C N/A 1.57 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
12ECR12 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 3.14 in | C N/A 1.57 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
14ECR14 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 3.52 in | C N/A 1.76 in | L N/A 1.36 in | W HEX N/A 1 5/16 in |
16ECR16 | Connection Type N/A A-LOK® x A-LOK® x A-LOK® x A-LOK® | A N/A 3.88 in | C N/A 1.94 in | L N/A 1.45 in | W HEX N/A 1 5/16 in |