Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
A |
C1 |
C2 |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|
2-1 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/8 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.21 in | C1 N/A .60 in | C2 N/A .43 in | W HEX N/A 7/16 in | |
3-1 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/16 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.27 in | C1 N/A .64 in | C2 N/A .43 in | W HEX N/A 7/16 in | |
3-2 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/16 in | T2 Tube O.D. N/A 1/8 in | A N/A 1.44 in | C1 N/A .64 in | C2 N/A .60 in | W HEX N/A 7/16 in | |
4-1 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/4 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.38 in | C1 N/A .70 in | C2 N/A .43 in | W HEX N/A 1/2 in | |
4-2 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/4 in | T2 Tube O.D. N/A 1/8 in | A N/A 1.52 in | C1 N/A .70 in | C2 N/A .60 in | W HEX N/A 1/2 in | |
4-3 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/4 in | T2 Tube O.D. N/A 3/16 in | A N/A 1.55 in | C1 N/A .70 in | C2 N/A .64 in | W HEX N/A 1/2 in | |
5-2 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 5/16 in | T2 Tube O.D. N/A 1/8 in | A N/A 1.58 in | C1 N/A .73 in | C2 N/A .60 in | W HEX N/A 9/16 in | |
5-4 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 5/16 in | T2 Tube O.D. N/A 1/4 in | A N/A 1.67 in | C1 N/A .73 in | C2 N/A .70 in | W HEX N/A 9/16 in | |
6-1 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.44 in | C1 N/A .76 in | C2 N/A .43 in | W HEX N/A 5/8 in | |
6-2 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 1/8 in | A N/A 1.61 in | C1 N/A .76 in | C2 N/A .60 in | W HEX N/A 5/8 in | |
6-4 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 1/4 in | A N/A 1.71 in | C1 N/A .76 in | C2 N/A .70 in | W HEX N/A 5/8 in | |
6-5 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/8 in | T2 Tube O.D. N/A 5/16 in | A N/A 1.75 in | C1 N/A .76 in | C2 N/A .73 in | W HEX N/A 5/8 in | |
8-2 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/8 in | A N/A 1.75 in | C1 N/A .87 in | C2 N/A .60 in | W HEX N/A 13/16 in | |
8-4 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 1/4 in | A N/A 1.85 in | C1 N/A .87 in | C2 N/A .70 in | W HEX N/A 13/16 in | |
8-6 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1/2 in | T2 Tube O.D. N/A 3/8 in | A N/A 1.91 in | C1 N/A .87 in | C2 N/A .76 in | W HEX N/A 13/16 in | |
10-6 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 3/8 in | A N/A 1.94 in | C1 N/A .87 in | C2 N/A .76 in | W HEX N/A 15/16 in | |
10-8 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 5/8 in | T2 Tube O.D. N/A 1/2 in | A N/A 2.05 in | C1 N/A .87 in | C2 N/A .87 in | W HEX N/A 15/16 in | |
12-4 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 1/4 in | A N/A 1.95 in | C1 N/A .87 in | C2 N/A .70 in | W HEX N/A 1 1/16 in | |
12-6 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 3/8 in | A N/A 2.00 in | C1 N/A .87 in | C2 N/A .76 in | W HEX N/A 1 1/16 in | |
12-8 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 1/2 in | A N/A 2.11 in | C1 N/A .87 in | C2 N/A .87 in | W HEX N/A 1 1/16 in | |
12-10 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3/4 in | T2 Tube O.D. N/A 5/8 in | A N/A 2.11 in | C1 N/A .87 in | C2 N/A .87 in | W HEX N/A 1 1/16 in | |
16-8 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 1/2 in | A N/A 2.39 in | C1 N/A 1.05 in | C2 N/A .87 in | W HEX N/A 1 3/8 in | |
16-12 HBZ | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 1 in | T2 Tube O.D. N/A 3/4 in | A N/A 2.39 in | C1 N/A 1.05 in | C2 N/A .87 in | W HEX N/A 1 3/8 in | |
2RU1 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 1/8 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.21 in | C1 N/A .60 in | C2 N/A .43 in | W HEX N/A 7/16 in | |
3RU1 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 3/16 in | T2 Tube O.D. N/A 1/16 in | A N/A 1.27 in | C1 N/A .64 in | C2 N/A .43 in | W HEX N/A 7/16 in |