CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • includes nuts, machined tube with molded PEEK (Polyetherether Ketone) insulator, preset ferrule, and dielectric identification ring
  • Other end connectors available upon request.
  • Dimensions for reference only, subject to change.
  • Makeup instructions included with parts in box when ordered as an Adapter only.
  • 1 - 3 of 3 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    T1 Tube End

    T2 Tube End

    L

    E Bore

    W1 HEX

    W2 HEX

    Presure Rating @ 70°F Liquid/Gas (PSI)

    Quantity
    N/A CPI™ to CPI™ N/A 3/8 in N/A 1/2 in N/A 2.08 in N/A .30 in N/A 11/16 in N/A 7/8 in N/A 4000 / 3000
    N/A CPI™ to CPI™ N/A 1/2 in N/A 5/8 in N/A 2.58 in N/A .38 in N/A 7/8 in N/A 1 in N/A 3000 / 2000
    N/A A-LOK® to A-LOK® N/A 3/8 in N/A 1/2 in N/A 2.08 in N/A .30 in N/A 11/16 in N/A 7/8 in N/A 4000 / 3000
    1 - 3 of 3 | Results Per Page | View | Unit of Measure
    1