CAD Cart (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • includes dielectric union adapter with assembled tube fitting unions
  • Dimensions for reference only, subject to change.
  • A is finger tight assembly dimension.
  • 1 - 18 of 18 | Results Per Page | View | Unit of Measure
    1 

    Item #

    Connection Type

    A

    End Adaptors

    Quantity
    N/A CPI™ to CPI™ N/A 4.08 in N/A 6RU4/8RU4
    N/A CPI™ to CPI™ N/A 4.20 in N/A 6SC6/8RU6
    N/A CPI™ to CPI™ N/A 4.79 in N/A 8SC8/10RU8
    N/A CPI™ to CPI™ N/A 3.59 in N/A 6FSC4N/8FSC4N
    N/A CPI™ to CPI™ N/A 3.71 in N/A 6FSC6N/8FSC6N
    N/A CPI™ to CPI™ N/A 4.68 in N/A 8FSC8N/10FSC8N
    N/A CPI™ to CPI™ N/A 3.81 in N/A 6MSC4N/8MSC4N
    N/A CPI™ to CPI™ N/A 3.81 in N/A 6MSC6N/8MSC6N
    N/A CPI™ to CPI™ N/A 4.58 in N/A 8MSC8N/10MSC8N
    N/A A-LOK® to A-LOK® N/A 4.08 in N/A 6RU4/8RU4
    N/A A-LOK® to A-LOK® N/A 4.20 in N/A 6SC6/8RU6
    N/A A-LOK® to A-LOK® N/A 4.79 in N/A 8SC8/10RU8
    N/A A-LOK® to A-LOK® N/A 3.59 in N/A 6FSC4N/8FSC4N
    N/A A-LOK® to A-LOK® N/A 3.71 in N/A 6FSC6N/8FSC6N
    N/A A-LOK® to A-LOK® N/A 4.68 in N/A 8FSC8N/10FSC8N
    N/A A-LOK® to A-LOK® N/A 3.81 in N/A 6MSC4N/8MSC4N
    N/A A-LOK® to A-LOK® N/A 3.81 in N/A 6MSC6N/8MSC6N
    N/A A-LOK® to A-LOK® N/A 4.58 in N/A 8MSC8N/10MSC8N
    1 - 18 of 18 | Results Per Page | View | Unit of Measure
    1