Item # |
Connection Type |
T1 Tube O.D. |
T2 Tube O.D. |
A |
C1 |
C2 |
W HEX |
---|---|---|---|---|---|---|---|
HBZ 3-1/8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 3.0 mm | T2 Tube O.D. N/A 1/8 in | A N/A 36.3 mm | C1 N/A 15.3 mm | C2 N/A 15.2 mm | W HEX N/A 12.0 mm |
HBZ 4-1/8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 4.0 mm | T2 Tube O.D. N/A 1/8 in | A N/A 36.5 mm | C1 N/A 16.1 mm | C2 N/A 15.2 mm | W HEX N/A 12.0 mm |
HBZ 4-1/4 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 4.0 mm | T2 Tube O.D. N/A 1/4 in | A N/A 39.3 mm | C1 N/A 16.1 mm | C2 N/A 17.8 mm | W HEX N/A 14.0 mm |
HBZ 6-1/8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 1/8 in | A N/A 38.5 mm | C1 N/A 17.7 mm | C2 N/A 15.2 mm | W HEX N/A 14.0 mm |
HBZ 6-1/4 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 1/4 in | A N/A 41.1 mm | C1 N/A 17.7 mm | C2 N/A 17.8 mm | W HEX N/A 14.0 mm |
HBZ 6-5/16 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 5/16 in | A N/A 42.3 mm | C1 N/A 17.7 mm | C2 N/A 18.5 mm | W HEX N/A 14.0 mm |
HBZ 8-1/4 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 8.0 mm | T2 Tube O.D. N/A 1/4 in | A N/A 42.3 mm | C1 N/A 18.6 mm | C2 N/A 17.8 mm | W HEX N/A 15.0 mm |
HBZ 8-3/8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 8.0 mm | T2 Tube O.D. N/A 3/8 in | A N/A 44.0 mm | C1 N/A 18.6 mm | C2 N/A 19.3 mm | W HEX N/A 15.0 mm |
HBZ 10-1/8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 10.0 mm | T2 Tube O.D. N/A 1/8 in | A N/A 41.8 mm | C1 N/A 19.5 mm | C2 N/A 15.2 mm | W HEX N/A 18.0 mm |
HBZ 10-1/4 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 10.0 mm | T2 Tube O.D. N/A 1/4 in | A N/A 44.5 mm | C1 N/A 19.5 mm | C2 N/A 17.8 mm | W HEX N/A 18.0 mm |
HBZ 10-3/8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 10.0 mm | T2 Tube O.D. N/A 3/8 in | A N/A 46.0 mm | C1 N/A 19.5 mm | C2 N/A 19.3 mm | W HEX N/A 18.0 mm |
HBZ 12-3/8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 12.0 mm | T2 Tube O.D. N/A 3/8 in | A N/A 48.4 mm | C1 N/A 22.0 mm | C2 N/A 19.3 mm | W HEX N/A 22.0 mm |
HBZ 12-1/2 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 12.0 mm | T2 Tube O.D. N/A 1/2 in | A N/A 51.1 mm | C1 N/A 22.0 mm | C2 N/A 22.1 mm | W HEX N/A 22.0 mm |
HBZ 15-1/2 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 15.0 mm | T2 Tube O.D. N/A 1/2 in | A N/A 52.0 mm | C1 N/A 22.0 mm | C2 N/A 22.1 mm | W HEX N/A 24.0 mm |
HBZ 16-3/8 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 16.0 mm | T2 Tube O.D. N/A 3/8 in | A N/A 52.0 mm | C1 N/A 22.0 mm | C2 N/A 19.3 mm | W HEX N/A 24.0 mm |
HBZ 18-3/4 | Connection Type N/A CPI™ to CPI™ | T1 Tube O.D. N/A 18.0 mm | T2 Tube O.D. N/A 3/4 in | A N/A 53.5 mm | C1 N/A 22.0 mm | C2 N/A 22.1 mm | W HEX N/A 27.0 mm |
M3CU2 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 3.0 mm | T2 Tube O.D. N/A 1/8 in | A N/A 36.3 mm | C1 N/A 15.3 mm | C2 N/A 15.2 mm | W HEX N/A 12.0 mm |
M4CU2 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 4.0 mm | T2 Tube O.D. N/A 1/8 in | A N/A 36.5 mm | C1 N/A 16.1 mm | C2 N/A 15.2 mm | W HEX N/A 12.0 mm |
M4CU4 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 4.0 mm | T2 Tube O.D. N/A 1/4 in | A N/A 39.3 mm | C1 N/A 16.1 mm | C2 N/A 17.8 mm | W HEX N/A 14.0 mm |
M6CU2 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 1/8 in | A N/A 38.5 mm | C1 N/A 17.7 mm | C2 N/A 15.2 mm | W HEX N/A 14.0 mm |
M6CU4 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 1/4 in | A N/A 41.1 mm | C1 N/A 17.7 mm | C2 N/A 17.8 mm | W HEX N/A 14.0 mm |
M6CU5 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 6.0 mm | T2 Tube O.D. N/A 5/16 in | A N/A 42.3 mm | C1 N/A 17.7 mm | C2 N/A 18.5 mm | W HEX N/A 14.0 mm |
M8CU4 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 8.0 mm | T2 Tube O.D. N/A 1/4 in | A N/A 42.3 mm | C1 N/A 18.6 mm | C2 N/A 17.8 mm | W HEX N/A 15.0 mm |
M8CU6 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 8.0 mm | T2 Tube O.D. N/A 3/8 in | A N/A 44.0 mm | C1 N/A 18.6 mm | C2 N/A 19.3 mm | W HEX N/A 15.0 mm |
M10CU2 | Connection Type N/A A-LOK® to A-LOK® | T1 Tube O.D. N/A 10.0 mm | T2 Tube O.D. N/A 1/8 in | A N/A 41.8 mm | C1 N/A 19.5 mm | C2 N/A 15.2 mm | W HEX N/A 18.0 mm |