Item # |
Tube O.D. |
A |
C1 |
C2 |
L |
W HEX |
Bulkhead Hole Drill Size |
Maximum Bulkhead Thickness |
Quantity |
---|---|---|---|---|---|---|---|---|---|
WBZ 3-3 | Tube O.D. N/A 3.0 mm | A N/A 51.3 mm | C1 N/A 15.3 mm | C2 N/A 31.2 mm | L N/A 24.6 mm | W HEX N/A 14.0 mm | Bulkhead Hole Drill Size N/A 8.3 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
WBZ 4-4 | Tube O.D. N/A 4.0 mm | A N/A 53.7 mm | C1 N/A 16.1 mm | C2 N/A 32.0 mm | L N/A 25.4 mm | W HEX N/A 14.0 mm | Bulkhead Hole Drill Size N/A 9.9 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
WBZ 6-6 | Tube O.D. N/A 6.0 mm | A N/A 57.9 mm | C1 N/A 17.7 mm | C2 N/A 33.6 mm | L N/A 26.2 mm | W HEX N/A 16.0 mm | Bulkhead Hole Drill Size N/A 11.5 mm | Maximum Bulkhead Thickness N/A 10.2 mm | |
WBZ 8-8 | Tube O.D. N/A 8.0 mm | A N/A 61.0 mm | C1 N/A 18.6 mm | C2 N/A 36.7 mm | L N/A 28.7 mm | W HEX N/A 18.0 mm | Bulkhead Hole Drill Size N/A 13.1 mm | Maximum Bulkhead Thickness N/A 11.2 mm | |
WBZ 10-10 | Tube O.D. N/A 10.0 mm | A N/A 63.6 mm | C1 N/A 19.5 mm | C2 N/A 37.0 mm | L N/A 29.3 mm | W HEX N/A 22.0 mm | Bulkhead Hole Drill Size N/A 16.3 mm | Maximum Bulkhead Thickness N/A 11.2 mm | |
WBZ 12-12 | Tube O.D. N/A 12.0 mm | A N/A 71.0 mm | C1 N/A 22.0 mm | C2 N/A 41.8 mm | L N/A 31.7 mm | W HEX N/A 24.0 mm | Bulkhead Hole Drill Size N/A 19.5 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
WBZ 15-15 | Tube O.D. N/A 15.0 mm | A N/A 72.5 mm | C1 N/A 22.0 mm | C2 N/A 42.6 mm | L N/A 32.5 mm | W HEX N/A 27.0 mm | Bulkhead Hole Drill Size N/A 22.5 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
WBZ 16-16 | Tube O.D. N/A 16.0 mm | A N/A 72.6 mm | C1 N/A 22.0 mm | C2 N/A 42.6 mm | L N/A 32.5 mm | W HEX N/A 27.0 mm | Bulkhead Hole Drill Size N/A 22.5 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
WBZ 18-18 | Tube O.D. N/A 18.0 mm | A N/A 78.9 mm | C1 N/A 22.0 mm | C2 N/A 47.4 mm | L N/A 37.3 mm | W HEX N/A 30.0 mm | Bulkhead Hole Drill Size N/A 26.0 mm | Maximum Bulkhead Thickness N/A 16.8 mm | |
WBZ 20-20 | Tube O.D. N/A 20.0 mm | A N/A 88.2 mm | C1 N/A 22.0 mm | C2 N/A 51.0 mm | L N/A 40.9 mm | W HEX N/A 35.0 mm | Bulkhead Hole Drill Size N/A 29.0 mm | Maximum Bulkhead Thickness N/A 19.0 mm | |
WBZ 25-25 | Tube O.D. N/A 25.0 mm | A N/A 95.8 mm | C1 N/A 26.5 mm | C2 N/A 54.4 mm | L N/A 42.2 mm | W HEX N/A 41.0 mm | Bulkhead Hole Drill Size N/A 33.8 mm | Maximum Bulkhead Thickness N/A 24.0 mm | |
BCM3 | Tube O.D. N/A 3.0 mm | A N/A 51.3 mm | C1 N/A 15.3 mm | C2 N/A 31.2 mm | L N/A 24.6 mm | W HEX N/A 14.0 mm | Bulkhead Hole Drill Size N/A 8.3 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
BCM4 | Tube O.D. N/A 4.0 mm | A N/A 53.7 mm | C1 N/A 16.1 mm | C2 N/A 32.0 mm | L N/A 25.4 mm | W HEX N/A 14.0 mm | Bulkhead Hole Drill Size N/A 9.9 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
BCM6 | Tube O.D. N/A 6.0 mm | A N/A 57.9 mm | C1 N/A 17.7 mm | C2 N/A 33.6 mm | L N/A 26.2 mm | W HEX N/A 16.0 mm | Bulkhead Hole Drill Size N/A 11.5 mm | Maximum Bulkhead Thickness N/A 10.2 mm | |
BCM8 | Tube O.D. N/A 8.0 mm | A N/A 61.0 mm | C1 N/A 18.6 mm | C2 N/A 36.7 mm | L N/A 28.7 mm | W HEX N/A 18.0 mm | Bulkhead Hole Drill Size N/A 13.1 mm | Maximum Bulkhead Thickness N/A 11.2 mm | |
BCM10 | Tube O.D. N/A 10.0 mm | A N/A 63.6 mm | C1 N/A 19.5 mm | C2 N/A 37.0 mm | L N/A 29.3 mm | W HEX N/A 22.0 mm | Bulkhead Hole Drill Size N/A 16.3 mm | Maximum Bulkhead Thickness N/A 11.2 mm | |
BCM12 | Tube O.D. N/A 12.0 mm | A N/A 71.0 mm | C1 N/A 22.0 mm | C2 N/A 41.8 mm | L N/A 31.7 mm | W HEX N/A 24.0 mm | Bulkhead Hole Drill Size N/A 19.5 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
BCM15 | Tube O.D. N/A 15.0 mm | A N/A 72.5 mm | C1 N/A 22.0 mm | C2 N/A 42.6 mm | L N/A 32.5 mm | W HEX N/A 27.0 mm | Bulkhead Hole Drill Size N/A 22.5 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
BCM16 | Tube O.D. N/A 16.0 mm | A N/A 72.6 mm | C1 N/A 22.0 mm | C2 N/A 42.6 mm | L N/A 32.5 mm | W HEX N/A 27.0 mm | Bulkhead Hole Drill Size N/A 22.5 mm | Maximum Bulkhead Thickness N/A 12.7 mm | |
BCM18 | Tube O.D. N/A 18.0 mm | A N/A 78.9 mm | C1 N/A 22.0 mm | C2 N/A 47.4 mm | L N/A 37.3 mm | W HEX N/A 30.0 mm | Bulkhead Hole Drill Size N/A 26.0 mm | Maximum Bulkhead Thickness N/A 16.8 mm | |
BCM20 | Tube O.D. N/A 20.0 mm | A N/A 88.2 mm | C1 N/A 22.0 mm | C2 N/A 51.0 mm | L N/A 40.9 mm | W HEX N/A 35.0 mm | Bulkhead Hole Drill Size N/A 29.0 mm | Maximum Bulkhead Thickness N/A 19.0 mm | |
BCM25 | Tube O.D. N/A 25.0 mm | A N/A 95.8 mm | C1 N/A 26.5 mm | C2 N/A 54.4 mm | L N/A 42.2 mm | W HEX N/A 41.0 mm | Bulkhead Hole Drill Size N/A 33.8 mm | Maximum Bulkhead Thickness N/A 24.0 mm |