Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
H |
L |
W HEX |
---|---|---|---|---|---|---|---|---|
MBZ 6-1/8-6 | Connection Type N/A CPI™ x FNPT x CPI™ | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 46.0 mm | C N/A 26.9 mm | H N/A 19.1 mm | L N/A 19.5 mm | W HEX N/A 1/2 in |
MBZ 6-1/4-6 | Connection Type N/A CPI™ x FNPT x CPI™ | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 52.1 mm | C N/A 29.7 mm | H N/A 22.4 mm | L N/A 22.4 mm | W HEX N/A 11/16 in |
MBZ 8-1/8-8 | Connection Type N/A CPI™ x FNPT x CPI™ | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 49.3 mm | C N/A 30.2 mm | H N/A 19.1 mm | L N/A 22.4 mm | W HEX N/A 5/8 in |
MBZ 10-1/4-10 | Connection Type N/A CPI™ x FNPT x CPI™ | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 55.9 mm | C N/A 33.5 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
MBZ 12-1/4-12 | Connection Type N/A CPI™ x FNPT x CPI™ | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 58.5 mm | C N/A 36.1 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
MBZ 12-3/8-12 | Connection Type N/A CPI™ x FNPT x CPI™ | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 58.5 mm | C N/A 36.1 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
MBZ 12-1/2-12 | Connection Type N/A CPI™ x FNPT x CPI™ | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 67.4 mm | C N/A 38.8 mm | H N/A 28.6 mm | L N/A 28.7 mm | W HEX N/A 1 in |
MBZ 16-1/2-16 | Connection Type N/A CPI™ x FNPT x CPI™ | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 68.5 mm | C N/A 39.9 mm | H N/A 28.6 mm | L N/A 29.7 mm | W HEX N/A 1 1/16 in |
M6FRT1/8N | Connection Type N/A A-LOK® x FNPT x A-LOK® | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 46.0 mm | C N/A 26.9 mm | H N/A 19.1 mm | L N/A 19.5 mm | W HEX N/A 1/2 in |
M6FRT1/4N | Connection Type N/A A-LOK® x FNPT x A-LOK® | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 52.1 mm | C N/A 29.7 mm | H N/A 22.4 mm | L N/A 22.4 mm | W HEX N/A 11/16 in |
M8FRT1/8N | Connection Type N/A A-LOK® x FNPT x A-LOK® | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 49.3 mm | C N/A 30.2 mm | H N/A 19.1 mm | L N/A 22.4 mm | W HEX N/A 5/8 in |
M10FRT1/4N | Connection Type N/A A-LOK® x FNPT x A-LOK® | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 55.9 mm | C N/A 33.5 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
M12FRT1/4N | Connection Type N/A A-LOK® x FNPT x A-LOK® | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 58.5 mm | C N/A 36.1 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
M12FRT3/8N | Connection Type N/A A-LOK® x FNPT x A-LOK® | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 58.5 mm | C N/A 36.1 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
M12FRT1/2N | Connection Type N/A A-LOK® x FNPT x A-LOK® | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 67.4 mm | C N/A 38.8 mm | H N/A 28.6 mm | L N/A 28.7 mm | W HEX N/A 1 in |
M16FRT1/2N | Connection Type N/A A-LOK® x FNPT x A-LOK® | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 68.5 mm | C N/A 39.9 mm | H N/A 28.6 mm | L N/A 29.7 mm | W HEX N/A 1 1/16 in |