Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
H |
L |
W HEX |
Quantity |
---|---|---|---|---|---|---|---|---|
2-2-2 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/8 | A N/A 1.71 in | C N/A .96 in | H N/A .75 in | L N/A .70 in | W HEX N/A 1/2 in | |
3-2-3 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/8 | A N/A 1.75 in | C N/A 1.00 in | H N/A .75 in | L N/A .74 in | W HEX N/A 1/2 in | |
4-2-4 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/8 | A N/A 1.81 in | C N/A 1.06 in | H N/A .75 in | L N/A .77 in | W HEX N/A 1/2 in | |
4-4-4 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/4 | A N/A 2.05 in | C N/A 1.17 in | H N/A .88 in | L N/A .88 in | W HEX N/A 11/16 in | |
5-2-5 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/8 | A N/A 1.92 in | C N/A 1.17 in | H N/A .75 in | L N/A .88 in | W HEX N/A 5/8 in | |
6-4-6 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/4 | A N/A 2.11 in | C N/A 1.23 in | H N/A .88 in | L N/A .94 in | W HEX N/A 11/16 in | |
8-4-8 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/4 | A N/A 2.30 in | C N/A 1.42 in | H N/A .88 in | L N/A 1.02 in | W HEX N/A 13/16 in | |
8-6-8 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 3/8 | A N/A 2.30 in | C N/A 1.42 in | H N/A .88 in | L N/A 1.02 in | W HEX N/A 13/16 in | |
8-8-8 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/2 | A N/A 2.66 in | C N/A 1.53 in | H N/A 1.13 in | L N/A 1.13 in | W HEX N/A 1 in | |
10-8-10 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/2 | A N/A 2.70 in | C N/A 1.57 in | H N/A 1.13 in | L N/A 1.17 in | W HEX N/A 1 1/16 in | |
12-12-12 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 3/4 | A N/A 3.01 in | C N/A 1.76 in | H N/A 1.25 in | L N/A 1.36 in | W HEX N/A 1 3/8 in | |
14-8-14 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1/2 | A N/A 3.01 in | C N/A 1.76 in | H N/A 1.25 in | L N/A 1.36 in | W HEX N/A 1 3/8 in | |
14-12-14 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 3/4 | A N/A 3.01 in | C N/A 1.76 in | H N/A 1.25 in | L N/A 1.36 in | W HEX N/A 1 3/8 in | |
16-12-16 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 3/4 | A N/A 3.19 in | C N/A 1.94 in | H N/A 1.25 in | L N/A 1.45 in | W HEX N/A 1 3/8 in | |
16-16-16 MBZ | Connection Type N/A CPI™ x FNPT x CPI™ | NPT Pipe Thread N/A 1 | A N/A 3.64 in | C N/A 2.14 in | H N/A 1.50 in | L N/A 1.65 in | W HEX N/A 1 5/8 in | |
2FRT2N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/8 | A N/A 1.71 in | C N/A .96 in | H N/A .75 in | L N/A .70 in | W HEX N/A 1/2 in | |
3FRT2N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/8 | A N/A 1.75 in | C N/A 1.00 in | H N/A .75 in | L N/A .74 in | W HEX N/A 1/2 in | |
4FRT2N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/8 | A N/A 1.81 in | C N/A 1.06 in | H N/A .75 in | L N/A .77 in | W HEX N/A 1/2 in | |
4FRT4N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/4 | A N/A 2.05 in | C N/A 1.17 in | H N/A .88 in | L N/A .88 in | W HEX N/A 11/16 in | |
5FRT2N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/8 | A N/A 1.92 in | C N/A 1.17 in | H N/A .75 in | L N/A .88 in | W HEX N/A 5/8 in | |
6FRT4N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/4 | A N/A 2.11 in | C N/A 1.23 in | H N/A .88 in | L N/A .94 in | W HEX N/A 11/16 in | |
8FRT4N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/4 | A N/A 2.30 in | C N/A 1.42 in | H N/A .88 in | L N/A 1.02 in | W HEX N/A 13/16 in | |
8FRT6N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 3/8 | A N/A 2.30 in | C N/A 1.42 in | H N/A .88 in | L N/A 1.02 in | W HEX N/A 13/16 in | |
8FRT8N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/2 | A N/A 2.66 in | C N/A 1.53 in | H N/A 1.13 in | L N/A 1.13 in | W HEX N/A 1 in | |
10FRT8N | Connection Type N/A A-LOK® x FNPT x A-LOK® | NPT Pipe Thread N/A 1/2 | A N/A 2.70 in | C N/A 1.57 in | H N/A 1.13 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |