Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
C |
H |
L |
W HEX |
---|---|---|---|---|---|---|---|
DBZ 6-1/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 27.0 mm | H N/A 19.0 mm | L N/A 19.6 mm | W HEX N/A 1/2 in |
DBZ 6-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 29.8 mm | H N/A 22.4 mm | L N/A 22.4 mm | W HEX N/A 11/16 in |
DBZ 8-1/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 28.8 mm | H N/A 19.1 mm | L N/A 21.3 mm | W HEX N/A 9/16 in |
DBZ 8-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 30.6 mm | H N/A 22.4 mm | L N/A 23.1 mm | W HEX N/A 11/16 in |
DBZ 10-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 33.5 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
DBZ 10-3/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 33.5 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
DBZ 10-1/2 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 36.3 mm | H N/A 28.5 mm | L N/A 28.7 mm | W HEX N/A 1 in |
DBZ 12-1/4 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 36.0 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
DBZ 12-3/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 36.0 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
DBZ 12-1/2 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 38.8 mm | H N/A 28.4 mm | L N/A 28.7 mm | W HEX N/A 1 in |
DBZ 16-3/8 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 39.5 mm | H N/A 23.6 mm | L N/A 29.7 mm | W HEX N/A 1 1/16 in |
DBZ 16-1/2 | Connection Type N/A CPI™ to FNPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 39.5 mm | H N/A 28.4 mm | L N/A 29.7 mm | W HEX N/A 1 1/16 in |
M6FEL1/8N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 27.0 mm | H N/A 19.0 mm | L N/A 19.6 mm | W HEX N/A 1/2 in |
M6FEL1/4N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 29.8 mm | H N/A 22.4 mm | L N/A 22.4 mm | W HEX N/A 11/16 in |
M8FEL1/8N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 28.8 mm | H N/A 19.1 mm | L N/A 21.3 mm | W HEX N/A 9/16 in |
M8FEL1/4N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 30.6 mm | H N/A 22.4 mm | L N/A 23.1 mm | W HEX N/A 11/16 in |
M10FEL1/4N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 33.5 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
M10FEL3/8N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 33.5 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
M10FEL1/2N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 36.3 mm | H N/A 28.5 mm | L N/A 28.7 mm | W HEX N/A 1 in |
M12FEL1/4N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 36.0 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
M12FEL3/8N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 36.0 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
M12FEL1/2N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 38.8 mm | H N/A 28.4 mm | L N/A 28.7 mm | W HEX N/A 1 in |
M16FEL3/8N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 39.5 mm | H N/A 23.6 mm | L N/A 29.7 mm | W HEX N/A 1 1/16 in |
M16FEL1/2N | Connection Type N/A A-LOK® to FNPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 39.5 mm | H N/A 28.4 mm | L N/A 29.7 mm | W HEX N/A 1 1/16 in |