Item # |
Connection Type |
NPT Pipe Thread |
C |
H |
L |
W HEX |
|---|---|---|---|---|---|---|
| 1-1 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/16 | C N/A .75 in | H N/A .50 in | L N/A .60 in | W HEX N/A 7/16 in |
| 1-2 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | C N/A .79 in | H N/A .75 in | L N/A .64 in | W HEX N/A 9/16 in |
| 2-2 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | C N/A .97 in | H N/A .75 in | L N/A .71 in | W HEX N/A 9/16 in |
| 2-4 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | C N/A 1.10 in | H N/A .88 in | L N/A .84 in | W HEX N/A 3/4 in |
| 3-2 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | C N/A 1.00 in | H N/A .75 in | L N/A .74 in | W HEX N/A 9/16 in |
| 4-2 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | C N/A 1.06 in | H N/A .75 in | L N/A .77 in | W HEX N/A 9/16 in |
| 4-4 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | C N/A 1.20 in | H N/A .88 in | L N/A .91 in | W HEX N/A 11/16 in |
| 4-6 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | C N/A 1.25 in | H N/A .88 in | L N/A .96 in | W HEX N/A 13/16 in |
| 4-8 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | C N/A 1.36 in | H N/A 1.13 in | L N/A 1.07 in | W HEX N/A 1 in |
| 5-2 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | C N/A 1.13 in | H N/A .75 in | L N/A .84 in | W HEX N/A 9/16 in |
| 5-4 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | C N/A 1.24 in | H N/A .88 in | L N/A .94 in | W HEX N/A 11/16 in |
| 6-2 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | C N/A 1.20 in | H N/A .75 in | L N/A .91 in | W HEX N/A 5/8 in |
| 6-4 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | C N/A 1.26 in | H N/A .88 in | L N/A .97 in | W HEX N/A 11/16 in |
| 6-6 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | C N/A 1.31 in | H N/A .88 in | L N/A 1.02 in | W HEX N/A 13/16 in |
| 6-8 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | C N/A 1.42 in | H N/A 1.13 in | L N/A 1.13 in | W HEX N/A 1 in |
| 8-4 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | C N/A 1.42 in | H N/A .88 in | L N/A 1.02 in | W HEX N/A 13/16 in |
| 8-6 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | C N/A 1.42 in | H N/A .88 in | L N/A 1.02 in | W HEX N/A 13/16 in |
| 8-8 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | C N/A 1.53 in | H N/A 1.13 in | L N/A 1.13 in | W HEX N/A 1 in |
| 10-6 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | C N/A 1.50 in | H N/A .88 in | L N/A 1.10 in | W HEX N/A 15/16 in |
| 10-8 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | C N/A 1.57 in | H N/A 1.13 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
| 12-8 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | C N/A 1.57 in | H N/A 1.13 in | L N/A 1.17 in | W HEX N/A 1 1/16 in |
| 12-12 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | C N/A 1.76 in | H N/A 1.25 in | L N/A 1.36 in | W HEX N/A 1 3/8 in |
| 14-12 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | C N/A 1.76 in | H N/A 1.25 in | L N/A 1.36 in | W HEX N/A 1 3/8 in |
| 16-12 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | C N/A 1.93 in | H N/A 1.25 in | L N/A 1.45 in | W HEX N/A 1 3/8 in |
| 16-16 DBZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1 | C N/A 2.02 in | H N/A 1.50 in | L N/A 1.53 in | W HEX N/A 1 5/8 in |