Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
L |
W HEX |
---|---|---|---|---|---|---|
2-2 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.76 in | C N/A 1.23 in | L N/A .97 in | W HEX N/A 9/16 in |
3-2 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.79 in | C N/A 1.26 in | L N/A 1.00 in | W HEX N/A 9/16 in |
4-2 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.85 in | C N/A 1.31 in | L N/A 1.02 in | W HEX N/A 5/8 in |
4-4 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 2.04 in | C N/A 1.31 in | L N/A 1.02 in | W HEX N/A 3/4 in |
5-2 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.96 in | C N/A 1.42 in | L N/A 1.12 in | W HEX N/A 11/16 in |
5-8 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 2.38 in | C N/A 1.42 in | L N/A 1.12 in | W HEX N/A 1 1/16 in |
6-4 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 2.17 in | C N/A 1.44 in | L N/A 1.15 in | W HEX N/A 3/4 in |
8-6 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 2.43 in | C N/A 1.65 in | L N/A 1.25 in | W HEX N/A 15/16 in |
8-8 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 2.62 in | C N/A 1.65 in | L N/A 1.25 in | W HEX N/A 1 1/16 in |
10-8 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 2.65 in | C N/A 1.68 in | L N/A 1.28 in | W HEX N/A 1 1/16 in |
12-12 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 2.90 in | C N/A 1.87 in | L N/A 1.47 in | W HEX N/A 1 3/8 in |
14-12 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 3.18 in | C N/A 2.09 in | L N/A 1.69 in | W HEX N/A 1 3/8 in |
16-16 GH2BZ | Connection Type N/A CPI™ to FNPT | NPT Pipe Thread N/A 1 | A N/A 3.68 in | C N/A 2.27 in | L N/A 1.78 in | W HEX N/A 1 3/8 in |
2FBC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.76 in | C N/A 1.23 in | L N/A .97 in | W HEX N/A 9/16 in |
3FBC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.79 in | C N/A 1.26 in | L N/A 1.00 in | W HEX N/A 9/16 in |
4FBC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.85 in | C N/A 1.31 in | L N/A 1.02 in | W HEX N/A 5/8 in |
4FBC4N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 2.04 in | C N/A 1.31 in | L N/A 1.02 in | W HEX N/A 3/4 in |
5FBC2N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/8 | A N/A 1.96 in | C N/A 1.42 in | L N/A 1.12 in | W HEX N/A 11/16 in |
5FBC8N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 2.38 in | C N/A 1.42 in | L N/A 1.12 in | W HEX N/A 1 1/16 in |
6FBC4N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/4 | A N/A 2.17 in | C N/A 1.44 in | L N/A 1.15 in | W HEX N/A 3/4 in |
8FBC6N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/8 | A N/A 2.43 in | C N/A 1.65 in | L N/A 1.25 in | W HEX N/A 15/16 in |
8FBC8N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 2.62 in | C N/A 1.65 in | L N/A 1.25 in | W HEX N/A 1 1/16 in |
10FBC8N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 1/2 | A N/A 2.65 in | C N/A 1.68 in | L N/A 1.28 in | W HEX N/A 1 1/16 in |
12FBC12N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 2.90 in | C N/A 1.87 in | L N/A 1.47 in | W HEX N/A 1 3/8 in |
14FBC12N | Connection Type N/A A-LOK® to FNPT | NPT Pipe Thread N/A 3/4 | A N/A 3.18 in | C N/A 2.09 in | L N/A 1.69 in | W HEX N/A 1 3/8 in |