Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
A |
C |
H |
L |
W HEX |
|---|---|---|---|---|---|---|---|---|
| OBZ 6-6-1/8 | Connection Type N/A CPI™ x CPI™ x FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 54.0 mm | C N/A 27.0 mm | H N/A 19.1 mm | L N/A 19.6 mm | W HEX N/A 1/2 in |
| OBZ 6-6-1/4 | Connection Type N/A CPI™ x CPI™ x FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 59.4 mm | C N/A 29.7 mm | H N/A 22.4 mm | L N/A 22.4 mm | W HEX N/A 11/16 in |
| OBZ 8-8-1/8 | Connection Type N/A CPI™ x CPI™ x FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 60.4 mm | C N/A 30.2 mm | H N/A 19.1 mm | L N/A 22.4 mm | W HEX N/A 5/8 in |
| OBZ 10-10-1/4 | Connection Type N/A CPI™ x CPI™ x FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 67.0 mm | C N/A 33.5 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
| OBZ 12-12-1/8 | Connection Type N/A CPI™ x CPI™ x FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 71.6 mm | C N/A 35.8 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
| OBZ 12-12-1/4 | Connection Type N/A CPI™ x CPI™ x FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
| OBZ 12-12-3/8 | Connection Type N/A CPI™ x CPI™ x FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
| OBZ 16-16-1/2 | Connection Type N/A CPI™ x CPI™ x FNPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 77.8 mm | C N/A 38.9 mm | H N/A 28.6 mm | L N/A 28.7 mm | W HEX N/A 1 in |
| M6FBT1/8N | Connection Type N/A A-LOK® x A-LOK® x FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 54.0 mm | C N/A 27.0 mm | H N/A 19.1 mm | L N/A 19.6 mm | W HEX N/A 1/2 in |
| M6FBT1/4N | Connection Type N/A A-LOK® x A-LOK® x FNPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 59.4 mm | C N/A 29.7 mm | H N/A 22.4 mm | L N/A 22.4 mm | W HEX N/A 11/16 in |
| M8FBT1/8N | Connection Type N/A A-LOK® x A-LOK® x FNPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 60.4 mm | C N/A 30.2 mm | H N/A 19.1 mm | L N/A 22.4 mm | W HEX N/A 5/8 in |
| M10FBT1/4N | Connection Type N/A A-LOK® x A-LOK® x FNPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 67.0 mm | C N/A 33.5 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
| M12FBT1/8N | Connection Type N/A A-LOK® x A-LOK® x FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/8 | A N/A 71.6 mm | C N/A 35.8 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
| M12FBT1/4N | Connection Type N/A A-LOK® x A-LOK® x FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
| M12FBT3/8N | Connection Type N/A A-LOK® x A-LOK® x FNPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | A N/A 72.2 mm | C N/A 36.1 mm | H N/A 22.4 mm | L N/A 25.9 mm | W HEX N/A 13/16 in |
| M16FBT1/2N | Connection Type N/A A-LOK® x A-LOK® x FNPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | A N/A 77.6 mm | C N/A 38.8 mm | H N/A 28.6 mm | L N/A 28.7 mm | W HEX N/A 1 in |