Item # |
Connection Type |
BSPP Thread |
A |
C |
W HEX |
Bore |
|---|---|---|---|---|---|---|
| 4-4GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 3/4 in | Bore N/A .19 in |
| 4-6GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 7/8 in | Bore N/A .19 in |
| 4-8GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.70 in | C N/A .70 in | W HEX N/A 1 1/16 in | Bore N/A .19 in |
| 5-4GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.51 in | C N/A .73 in | W HEX N/A 3/4 in | Bore N/A .21 in |
| 5-8GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.59 in | C N/A .73 in | W HEX N/A 1 1/16 in | Bore N/A .28 in |
| 6-4GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.55 in | C N/A .76 in | W HEX N/A 3/4 in | Bore N/A .21 in |
| 6-6GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.55 in | C N/A .76 in | W HEX N/A 7/8 in | Bore N/A .26 in |
| 6-8GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.63 in | C N/A .76 in | W HEX N/A 1 1/16 in | Bore N/A .28 in |
| 8-4GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 13/16 in | Bore N/A .21 in |
| 8-6GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.75 in | C N/A .87 in | W HEX N/A 7/8 in | Bore N/A .26 in |
| 8-8GC GBZ | Connection Type N/A CPI™ to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.90 in | C N/A .87 in | W HEX N/A 1 1/16 in | Bore N/A .28 in |
| 4FSC4GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 3/4 in | Bore N/A .19 in |
| 4FSC6GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.48 in | C N/A .70 in | W HEX N/A 7/8 in | Bore N/A .19 in |
| 4FSC8GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.70 in | C N/A .70 in | W HEX N/A 1 1/16 in | Bore N/A .19 in |
| 5FSC4GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.51 in | C N/A .73 in | W HEX N/A 3/4 in | Bore N/A .21 in |
| 5FSC8GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.59 in | C N/A .73 in | W HEX N/A 1 1/16 in | Bore N/A .28 in |
| 6FSC4GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.55 in | C N/A .76 in | W HEX N/A 3/4 in | Bore N/A .21 in |
| 6FSC6GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.55 in | C N/A .76 in | W HEX N/A 7/8 in | Bore N/A .26 in |
| 6FSC8GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.63 in | C N/A .76 in | W HEX N/A 1 1/16 in | Bore N/A .28 in |
| 8FSC4GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/4 | A N/A 1.65 in | C N/A .87 in | W HEX N/A 13/16 in | Bore N/A .21 in |
| 8FSC6GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 3/8 | A N/A 1.75 in | C N/A .87 in | W HEX N/A 7/8 in | Bore N/A .26 in |
| 8FSC8GC | Connection Type N/A A-LOK® to FBSPP | BSPP Thread N/A 1/2 | A N/A 1.90 in | C N/A .87 in | W HEX N/A 1 1/16 in | Bore N/A .28 in |