Item # |
Connection Type |
NPT Pipe Thread |
A |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|---|
2-2-2 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/8 | A N/A 1.63 in | C N/A .93 in | H N/A .70 in | L N/A .66 in | R N/A .38 in | W HEX N/A 7/16 in |
2-4-2 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/4 | A N/A 1.89 in | C N/A .96 in | H N/A .93 in | L N/A .70 in | R N/A .56 in | W HEX N/A 9/16 in |
3-2-3 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/8 | A N/A 1.66 in | C N/A .96 in | H N/A .70 in | L N/A .70 in | R N/A .38 in | W HEX N/A 7/16 in |
4-2-4 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/8 | A N/A 1.80 in | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in |
4-4-4 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/4 | A N/A 1.99 in | C N/A 1.06 in | H N/A .93 in | L N/A .77 in | R N/A .56 in | W HEX N/A 1/2 in |
5-2-5 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/8 | A N/A 1.99 in | C N/A 1.17 in | H N/A .82 in | L N/A .88 in | R N/A .38 in | W HEX N/A 5/8 in |
5-4-5 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/4 | A N/A 2.18 in | C N/A 1.17 in | H N/A 1.01 in | L N/A .88 in | R N/A .56 in | W HEX N/A 5/8 in |
6-4-6 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/4 | A N/A 2.21 in | C N/A 1.20 in | H N/A 1.01 in | L N/A .91 in | R N/A .56 in | W HEX N/A 5/8 in |
6-6-6 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 3/8 | A N/A 2.43 in | C N/A 1.31 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 13/16 in |
8-6-8 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 3/8 | A N/A 2.54 in | C N/A 1.42 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 13/16 in |
8-8-8 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/2 | A N/A 2.73 in | C N/A 1.42 in | H N/A 1.31 in | L N/A 1.02 in | R N/A .76 in | W HEX N/A 7/8 in |
10-8-10 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1/2 | A N/A 2.89 in | C N/A 1.50 in | H N/A 1.39 in | L N/A 1.10 in | R N/A .76 in | W HEX N/A 15/16 in |
12-12-12 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 3/4 | A N/A 3.03 in | C N/A 1.57 in | H N/A 1.46 in | L N/A 1.17 in | R N/A .75 in | W HEX N/A 1 1/16 in |
14-12-14 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 3/4 | A N/A 3.41 in | C N/A 1.76 in | H N/A 1.65 in | L N/A 1.36 in | R N/A .75 in | W HEX N/A 1 3/8 in |
16-12-16 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 3/4 | A N/A 3.59 in | C N/A 1.94 in | H N/A 1.65 in | L N/A 1.45 in | R N/A .75 in | W HEX N/A 1 3/8 in |
16-16-16 RBZ | Connection Type N/A CPI™ x NPT x CPI™ | NPT Pipe Thread N/A 1 | A N/A 3.78 in | C N/A 1.94 in | H N/A 1.84 in | L N/A 1.45 in | R N/A .94 in | W HEX N/A 1 3/8 in |
2MRT2N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 1/8 | A N/A 1.63 in | C N/A .93 in | H N/A .70 in | L N/A .66 in | R N/A .38 in | W HEX N/A 7/16 in |
2MRT4N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 1/4 | A N/A 1.89 in | C N/A .96 in | H N/A .93 in | L N/A .70 in | R N/A .56 in | W HEX N/A 9/16 in |
3MRT2N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 1/8 | A N/A 1.66 in | C N/A .96 in | H N/A .70 in | L N/A .70 in | R N/A .38 in | W HEX N/A 7/16 in |
4MRT2N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 1/8 | A N/A 1.80 in | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in |
4MRT4N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 1/4 | A N/A 1.99 in | C N/A 1.06 in | H N/A .93 in | L N/A .77 in | R N/A .56 in | W HEX N/A 1/2 in |
5MRT2N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 1/8 | A N/A 1.99 in | C N/A 1.17 in | H N/A .82 in | L N/A .88 in | R N/A .38 in | W HEX N/A 5/8 in |
5MRT4N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 1/4 | A N/A 2.18 in | C N/A 1.17 in | H N/A 1.01 in | L N/A .88 in | R N/A .56 in | W HEX N/A 5/8 in |
6MRT4N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 1/4 | A N/A 2.21 in | C N/A 1.20 in | H N/A 1.01 in | L N/A .91 in | R N/A .56 in | W HEX N/A 5/8 in |
6MRT6N | Connection Type N/A A-LOK® x NPT x A-LOK® | NPT Pipe Thread N/A 3/8 | A N/A 2.43 in | C N/A 1.31 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 13/16 in |