Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|---|
M12MSEL3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/4 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |
M15MSEL1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 38.0 mm | H N/A 35.1 mm | L N/A 27.9 mm | R N/A 19.2 mm | W HEX N/A 15/16 in |
M16MSEL3/8N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 38.0 mm | H N/A 30.2 mm | L N/A 27.9 mm | R N/A 14.5 mm | W HEX N/A 15/16 in |
M16MSEL1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 38.0 mm | H N/A 35.1 mm | L N/A 27.9 mm | R N/A 19.2 mm | W HEX N/A 15/16 in |
M16MSEL3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/4 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |
M18MSEL1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 18.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |
M18MSEL3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 18.0 mm | NPT Pipe Thread N/A 3/4 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |
M20MSEL1/2N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 44.6 mm | H N/A 41.7 mm | L N/A 34.5 mm | R N/A 19.2 mm | W HEX N/A 1 3/8 in |
M20MSEL3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 20.0 mm | NPT Pipe Thread N/A 3/4 | C N/A 44.6 mm | H N/A 41.7 mm | L N/A 34.5 mm | R N/A 19.2 mm | W HEX N/A 1 3/8 in |
M22MSEL3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 22.0 mm | NPT Pipe Thread N/A 3/4 | C N/A 44.6 mm | H N/A 41.7 mm | L N/A 34.5 mm | R N/A 19.2 mm | W HEX N/A 1 3/8 in |
M25MSEL3/4N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 25.0 mm | NPT Pipe Thread N/A 3/4 | C N/A 49.1 mm | H N/A 41.7 mm | L N/A 36.8 mm | R N/A 19.2 mm | W HEX N/A 1 3/8 in |
M25MSEL1N | Connection Type N/A A-LOK® to NPT | Tube O.D. N/A 25.0 mm | NPT Pipe Thread N/A 1 | C N/A 49.1 mm | H N/A 46.5 mm | L N/A 36.8 mm | R N/A 24.0 mm | W HEX N/A 1 3/8 in |