Item # |
Connection Type |
Tube O.D. |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|---|
CBZ 3-1/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 3.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 23.6 mm | H N/A 17.8 mm | L N/A 17.0 mm | R N/A 9.7 mm | W HEX N/A 7/16 in |
CBZ 3-1/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 3.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 24.6 mm | H N/A 23.4 mm | L N/A 18.0 mm | R N/A 14.5 mm | W HEX N/A 1/2 in |
CBZ 4-1/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 4.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 25.4 mm | H N/A 18.8 mm | L N/A 19.2 mm | R N/A 9.7 mm | W HEX N/A 1/2 in |
CBZ 4-1/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 4.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 26.2 mm | H N/A 25.4 mm | L N/A 19.6 mm | R N/A 14.5 mm | W HEX N/A 1/2 in |
CBZ 6-1/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 27.0 mm | H N/A 18.8 mm | L N/A 19.6 mm | R N/A 9.7 mm | W HEX N/A 1/2 in |
CBZ 6-1/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 27.0 mm | H N/A 23.4 mm | L N/A 19.6 mm | R N/A 14.5 mm | W HEX N/A 1/2 in |
CBZ 6-3/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 29.8 mm | H N/A 26.2 mm | L N/A 22.4 mm | R N/A 14.5 mm | W HEX N/A 11/16 in |
CBZ 6-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 6.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 31.8 mm | H N/A 33.0 mm | L N/A 24.4 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
CBZ 8-1/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 28.8 mm | H N/A 19.8 mm | L N/A 21.3 mm | R N/A 9.7 mm | W HEX N/A 9/16 in |
CBZ 8-1/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 28.8 mm | H N/A 24.4 mm | L N/A 21.3 mm | R N/A 14.5 mm | W HEX N/A 9/16 in |
CBZ 8-3/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 30.6 mm | H N/A 26.2 mm | L N/A 23.1 mm | R N/A 14.5 mm | W HEX N/A 11/16 in |
CBZ 8-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 8.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 32.7 mm | H N/A 33.0 mm | L N/A 25.2 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
CBZ 10-1/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/8 | C N/A 31.5 mm | H N/A 21.6 mm | L N/A 23.9 mm | R N/A 9.7 mm | W HEX N/A 11/16 in |
CBZ 10-1/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 31.5 mm | H N/A 26.2 mm | L N/A 23.9 mm | R N/A 14.5 mm | W HEX N/A 11/16 in |
CBZ 10-3/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 31.5 mm | H N/A 26.2 mm | L N/A 23.9 mm | R N/A 14.5 mm | W HEX N/A 11/16 in |
CBZ 10-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 10.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 33.5 mm | H N/A 33.0 mm | L N/A 25.9 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
CBZ 12-1/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/4 | C N/A 36.0 mm | H N/A 28.2 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
CBZ 12-3/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 36.0 mm | H N/A 28.2 mm | L N/A 25.9 mm | R N/A 14.5 mm | W HEX N/A 13/16 in |
CBZ 12-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 36.0 mm | H N/A 33.0 mm | L N/A 25.9 mm | R N/A 19.2 mm | W HEX N/A 13/16 in |
CBZ 12-3/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 12.0 mm | NPT Pipe Thread N/A 3/4 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |
CBZ 15-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 15.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 38.0 mm | H N/A 35.1 mm | L N/A 27.9 mm | R N/A 19.2 mm | W HEX N/A 15/16 in |
CBZ 16-3/8 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/8 | C N/A 38.0 mm | H N/A 30.2 mm | L N/A 27.9 mm | R N/A 14.5 mm | W HEX N/A 15/16 in |
CBZ 16-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 38.0 mm | H N/A 35.1 mm | L N/A 27.9 mm | R N/A 19.2 mm | W HEX N/A 15/16 in |
CBZ 16-3/4 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 16.0 mm | NPT Pipe Thread N/A 3/4 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |
CBZ 18-1/2 | Connection Type N/A CPI™ to NPT | Tube O.D. N/A 18.0 mm | NPT Pipe Thread N/A 1/2 | C N/A 39.8 mm | H N/A 36.8 mm | L N/A 29.7 mm | R N/A 19.2 mm | W HEX N/A 1 1/16 in |