Item # |
Connection Type |
NPT Pipe Thread |
C |
H |
L |
R |
W HEX |
---|---|---|---|---|---|---|---|
1-1 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/16 | C N/A .75 in | H N/A .70 in | L N/A .60 in | R N/A .38 in | W HEX N/A 7/16 in |
1-2 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A .75 in | H N/A .70 in | L N/A .60 in | R N/A .38 in | W HEX N/A 7/16 in |
2-1 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/16 | C N/A .93 in | H N/A .70 in | L N/A .67 in | R N/A .38 in | W HEX N/A 7/16 in |
2-2 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A .93 in | H N/A .70 in | L N/A .67 in | R N/A .38 in | W HEX N/A 7/16 in |
2-4 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | C N/A .97 in | H N/A .93 in | L N/A .72 in | R N/A .56 in | W HEX N/A 9/16 in |
3-2 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A 1.00 in | H N/A .74 in | L N/A .74 in | R N/A .38 in | W HEX N/A 1/2 in |
3-4 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.00 in | H N/A .93 in | L N/A .74 in | R N/A .56 in | W HEX N/A 9/16 in |
4-1 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/16 | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in |
4-2 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A 1.06 in | H N/A .74 in | L N/A .77 in | R N/A .38 in | W HEX N/A 1/2 in |
4-4 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.06 in | H N/A .93 in | L N/A .77 in | R N/A .56 in | W HEX N/A 9/16 in |
4-6 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | C N/A 1.17 in | H N/A 1.04 in | L N/A .88 in | R N/A .56 in | W HEX N/A 11/16 in |
4-8 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | C N/A 1.25 in | H N/A 1.31 in | L N/A .96 in | R N/A .76 in | W HEX N/A 13/16 in |
5-2 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A 1.13 in | H N/A .79 in | L N/A .84 in | R N/A .38 in | W HEX N/A 9/16 in |
5-4 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.13 in | H N/A .97 in | L N/A .84 in | R N/A .56 in | W HEX N/A 9/16 in |
6-2 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/8 | C N/A 1.20 in | H N/A .82 in | L N/A .91 in | R N/A .38 in | W HEX N/A 5/8 in |
6-4 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.20 in | H N/A 1.01 in | L N/A .91 in | R N/A .56 in | W HEX N/A 5/8 in |
6-6 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | C N/A 1.23 in | H N/A 1.13 in | L N/A .97 in | R N/A .56 in | W HEX N/A 11/16 in |
6-8 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | C N/A 1.31 in | H N/A 1.31 in | L N/A 1.02 in | R N/A .76 in | W HEX N/A 13/16 in |
6-12 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | C N/A 1.46 in | H N/A 1.46 in | L N/A 1.17 in | R N/A .75 in | W HEX N/A 1 1/16 in |
8-4 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/4 | C N/A 1.42 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 13/16 in |
8-6 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | C N/A 1.42 in | H N/A 1.12 in | L N/A 1.02 in | R N/A .56 in | W HEX N/A 13/16 in |
8-8 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | C N/A 1.42 in | H N/A 1.31 in | L N/A 1.02 in | R N/A .76 in | W HEX N/A 13/16 in |
8-12 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/4 | C N/A 1.57 in | H N/A 1.46 in | L N/A 1.17 in | R N/A .75 in | W HEX N/A 1 1/16 in |
10-6 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 3/8 | C N/A 1.50 in | H N/A 1.20 in | L N/A 1.10 in | R N/A .56 in | W HEX N/A 15/16 in |
10-8 CBZ | Connection Type N/A CPI™ to NPT | NPT Pipe Thread N/A 1/2 | C N/A 1.50 in | H N/A 1.39 in | L N/A 1.10 in | R N/A .76 in | W HEX N/A 15/16 in |