CAD by full part number (0)
  • Cart is empty
Parker CPI™/A-LOK® Instrumentation Tube Fittings are designed as leak-free connections for process, power and instrumentation applications. The CPI tube fittings utilize a single ferrule for easy make-up and excellent performance in vibration applications. The “spring loaded” effect of the single ferrule creates a constant tension between the fitting body and fitting nut. The A-LOK two ferrule compression tube fittings are designed to provide reliable leak-free connections for applications that specify a two ferrule system. These single and two ferrule fitting designs are manufactured to the highest quality standards and are available in a broad range of sizes, materials and configurations.

NOTE:
  • Dimensions for reference only, subject to change.
  • C dimension is typical finger-tight.
  • Sizes 20, 24 require additional lubrication prior to assembly.
  • 1 - 25 of 68 | Results Per Page | View | Unit of Measure
    1 2 3 

    Item #

    Connection Type

    NPT Pipe Thread

    C

    H

    L

    R

    W HEX

    N/A CPI™ to NPT N/A 1/16 N/A .75 in N/A .70 in N/A .60 in N/A .38 in N/A 7/16 in
    N/A CPI™ to NPT N/A 1/8 N/A .75 in N/A .70 in N/A .60 in N/A .38 in N/A 7/16 in
    N/A CPI™ to NPT N/A 1/16 N/A .93 in N/A .70 in N/A .67 in N/A .38 in N/A 7/16 in
    N/A CPI™ to NPT N/A 1/8 N/A .93 in N/A .70 in N/A .67 in N/A .38 in N/A 7/16 in
    N/A CPI™ to NPT N/A 1/4 N/A .97 in N/A .93 in N/A .72 in N/A .56 in N/A 9/16 in
    N/A CPI™ to NPT N/A 1/8 N/A 1.00 in N/A .74 in N/A .74 in N/A .38 in N/A 1/2 in
    N/A CPI™ to NPT N/A 1/4 N/A 1.00 in N/A .93 in N/A .74 in N/A .56 in N/A 9/16 in
    N/A CPI™ to NPT N/A 1/16 N/A 1.06 in N/A .74 in N/A .77 in N/A .38 in N/A 1/2 in
    N/A CPI™ to NPT N/A 1/8 N/A 1.06 in N/A .74 in N/A .77 in N/A .38 in N/A 1/2 in
    N/A CPI™ to NPT N/A 1/4 N/A 1.06 in N/A .93 in N/A .77 in N/A .56 in N/A 9/16 in
    N/A CPI™ to NPT N/A 3/8 N/A 1.17 in N/A 1.04 in N/A .88 in N/A .56 in N/A 11/16 in
    N/A CPI™ to NPT N/A 1/2 N/A 1.25 in N/A 1.31 in N/A .96 in N/A .76 in N/A 13/16 in
    N/A CPI™ to NPT N/A 1/8 N/A 1.13 in N/A .79 in N/A .84 in N/A .38 in N/A 9/16 in
    N/A CPI™ to NPT N/A 1/4 N/A 1.13 in N/A .97 in N/A .84 in N/A .56 in N/A 9/16 in
    N/A CPI™ to NPT N/A 1/8 N/A 1.20 in N/A .82 in N/A .91 in N/A .38 in N/A 5/8 in
    N/A CPI™ to NPT N/A 1/4 N/A 1.20 in N/A 1.01 in N/A .91 in N/A .56 in N/A 5/8 in
    N/A CPI™ to NPT N/A 3/8 N/A 1.23 in N/A 1.13 in N/A .97 in N/A .56 in N/A 11/16 in
    N/A CPI™ to NPT N/A 1/2 N/A 1.31 in N/A 1.31 in N/A 1.02 in N/A .76 in N/A 13/16 in
    N/A CPI™ to NPT N/A 3/4 N/A 1.46 in N/A 1.46 in N/A 1.17 in N/A .75 in N/A 1 1/16 in
    N/A CPI™ to NPT N/A 1/4 N/A 1.42 in N/A 1.12 in N/A 1.02 in N/A .56 in N/A 13/16 in
    N/A CPI™ to NPT N/A 3/8 N/A 1.42 in N/A 1.12 in N/A 1.02 in N/A .56 in N/A 13/16 in
    N/A CPI™ to NPT N/A 1/2 N/A 1.42 in N/A 1.31 in N/A 1.02 in N/A .76 in N/A 13/16 in
    N/A CPI™ to NPT N/A 3/4 N/A 1.57 in N/A 1.46 in N/A 1.17 in N/A .75 in N/A 1 1/16 in
    N/A CPI™ to NPT N/A 3/8 N/A 1.50 in N/A 1.20 in N/A 1.10 in N/A .56 in N/A 15/16 in
    N/A CPI™ to NPT N/A 1/2 N/A 1.50 in N/A 1.39 in N/A 1.10 in N/A .76 in N/A 15/16 in
    1 - 25 of 68 | Results Per Page | View | Unit of Measure
    1 2 3